MENU
Search
Languages

Bourns Adds to its POWrFuse™ High-Power Fuse Product Family with Three Industrial Model Series

New Bourns® POWrFuse™ High-Power Fuse models are designed to meet UL 248-14 standard offering extreme ambient temperature, fault current event protection

RIVERSIDE, Calif., July 6, 2022 - Bourns, Inc., a leading manufacturer and supplier of electronic components, today announced it has added three new model series to its POWrFuse™ High-Power Fuse product family. The POWrFuse™ Model PF-G (63 A), PF-J and PF-H (Ind) series are specifically designed to meet the requirements of UL 248-14 while Model PF-G (90 A) is designed to meet both the requirements of UL 248-14 and the UL 248-1 standard. These capabilities help protect systems from extreme ambient temperatures and fault current events making the latest POWrFuse™ series ideal for a wide range of home appliance and industrial applications.

The Bourns® POWrFuse™ PF-G series offers available 500 VAC (90 A) and 600 VAC (63 A) ratings, and up to a 2 kA interrupting rating. The POWrFuse™ PF-H series (Ind) features up to a 12 A current rating with up to a 100 kA interrupting rating and is available in ferrule or PCB mounting options. The POWrFuse™ PF-J series has models available with 30 to 70 A / 500 VAC ratings and up to a 2 kA interrupting rating. All three new series deliver an operating temperature range of -55 to +125 °C and offer fast-acting protection under fault current, low resistance and power loss.

The Bourns® POWrFuse™ model PF-G, PF-J and PF-H (Ind) series are available now and are RoHS compliant* and halogen free**. For more detailed product series information, please see: www.bourns.com/products/fuses/powrfuse-high-power-fuses

"POWrFuse" is a trademark of Bourns, Inc.

*RoHS Directive 2015/863, Mar 31, 2015 and Annex.

**Bourns considers a product to be "halogen free" if (a) the Bromine (Br) content is 900 ppm or less; (b) the Chlorine (Cl) content is 900 ppm or less; and (c) the total Bromine (Br) and Chlorine (Cl) content is 1500 ppm or less.

Über Bourns

Bourns, Inc. ist ein führender Hersteller und Zulieferer von Positions- und Geschwindigkeits-Sensorik, Schutzabschaltungslösungen, magnetischen Komponenten, Mikroelektronikmodulen, Schalttafelsteuerungen und Widerstandsprodukten. Mit Hauptverwaltung in Riverside, Kalifornien beliefert Bourns eine Reihe von Märkten, einschließlich Automobilbranche, Industrie, Haushalt, Kommunikation, nicht-lebenserhaltende medizinische Unterstützungstechnik, Audio sowie viele andere Marktsegmente. Weitere Firmen- und Produktinformationen sind erhältlich auf www.bourns.com.

Bourns® und das Bourns-Emblem sind eingetragene Warenzeichen von Bourns, Inc. und dürfen nur mit Genehmigung von Bourns und nur mit ordnungsgemäßer Anerkennung öffentlich verwendet werden. Andere aufgeführte Namen und Marken sind Warenzeichen oder eingetragene Warenzeichen der jeweiligen Eigentümer.

Agenturkontakt:
Annette Keller
Keller Communication
(949) 947-7232
annettekeller1984@gmail.com
Firmenkontakt:
David Scofield
Bourns, Inc.
(951) 781-5054
david.scofield@bourns.com