Search
Languages

Non-Contacting Multiturn

Non-Contacting Multiturn
Specifications

A rotary position sensor translates angular mechanical position to an electrical signal. Rotary position sensors are designed for applications that typically require frequent adjustment. Shaftless designs allow for different engagement mechanisms, such as a customized shaft, a motor control, a human interface adjustment or a mechanical arm position locator. Rotary position sensors can be used in applications where a user needs to control a variable output such as a frequency, speed or volume control. Typical applications include test and measurement equipment, consumer electronics, small engines, robotics, and medical equipment.

Bourns online product training

Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometerss, Dials: CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Buy Now Type Package Diameter Sealable Detents Shaft Power Rating Terminal Configuration Resolution Range Rotational Speed Rotational Life Mounting Type Number of Turns MDS Engineering Design Files
AMM20B AMM20B AMM20B_part Buy Non-Contacting Analog Rotary Position Sensor 20 mm x 14 mm IP50 No Metal 5.0 Axial PC Pins 12 bits 500 RPM 50 million shaft revolutions Bushing Mount 3-16 AMM20B
Downloads
HES38U-RS485 HES38U-RS485 hes38u_part Buy Hybrid Position Sensor 34 mm round IP65 No Metal 163, 840 200 RPM max. 50 million shaft revolutions Servo Mount 10 HES38U-RS485
Mounting
Resistance
Watts
Linearity %
Elec. Angle
PART NUMBERMountingResistanceWattsLinearity %Elec. AnglePackagingShaft Dia.Rotational LifeEngineeringBuy Now
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
AMM20BAMM20B_partSee Note
N/AN/Ae3PS-2
Request Report
AMM20B
China RoHS2 EFUP50 - AMM20B