Search
Languages

Connectors

Home / Products / Connectors
Available Lines


Cross Reference Search by Part Number

Part Number
 


Technical Library

Bourns manufactures a variety of modular connectors for board-to-board and board-to-device connections. These modular connectors are suitable for cellular and DECT phones, laptop computers, portable medical and test equipment, and rechargeable battery packs due to their tiny and stackable design and precious metal contacts.

Each connector is used to connect electric circuitry from one device to another. It produces narrow pitch connectors, which are tiny precision connections used in smartphones and other electronics. Precise plastic components are made with a pitch of just 0.25 mm between terminals thanks to the superior metal mold and forming technology.

Bourns modular connectors are long-lasting RoHS compliant components with gold-plated contacts for higher current handling capacity, longer mating cycles, and decreased contact resistance. These connections, which are available for tape and reel delivery, may be fitted by automated pick and place equipment, reducing the time to market of your goods and minimizing the need for specialist tooling.

Conflict Mineral Source Reporting for Trimpot®, Switch, and Modular Contact products CFSI_CMRT4-01

Bourns Komatsulite Connectors

Bourns® Connectors
Connectors are used to connect wiring between devices. ​Bourns manufactures narrow pitch connectors, which are small precision connectors used in cellphones and other devices.

Our advanced metal mold and forming technologies allow us to manufacture precision plastic parts with a pitch of only 0.25 mm between terminals.

Bourns® modular connectors are durable RoHS compliant components that feature gold-plated contacts for greater current handling capability, increased number of mating cycles, and lower contact resistance. Available for tape and reel delivery these connectors can be installed by automated pick and place equipment thereby improving the time-to-market of your products and eliminating the cost of specialized tooling.