Leave a message
MENU
Search
Languages

Geräte für den Überspannungsschutz von Signal- und Datenübertragung

Signal and Data Line Surge Protective Devices
Spezifikationen

Herkunftsbericht für GDT, SPD, MOV :CMRT

Obsolete Mit diesem Symbol gekennzeichnete Produkte sind verfügbar, werden jedoch nicht für Neuentwicklungen empfohlen.

Produkte
RoHS
Muster anfordern
Kontaktieren
Serie Datenblatt Bild Beschreibung Anwendungen Installation Instructions Ingenieurwesen Design Dateien
2510 Series 2510
DIN-Rail SPD for two data and signal line protection RS-232 , RS-422 and RS-485 interfaces 2510 and 2520 Install
2520 Series 2520
DIN-Rail SPD for two data and signal line protection RS-232 , RS-422 and RS-485 interfaces 2510 and 2520 Install
1500 Series 1500 Series 1500_part High speed data line SPD for indoor/controlled environments Gigabit Ethernet (unpowered) 1500 Series Installation
1530 Series 1530 Series 1530-1_part Power over Ethernet Surge Protector Gigabit Ethernet (powered) 1530 Series Installation
Downloads
1669 Series 1669 Series 1600_series_part Weatherproof/harsh environment SPD 4-20 mA control loops 1669 Series Installation
Downloads
1675-01 1675-01 1675-01_part Railway SPD w/Visual Indicators Protection of Railway Signals and Track Circuits 1675-01 Installation
1800 Series 1800 Series 1800_series_part General purpose DIN rail SPD for indoor/controlled environment applications 4-20 mA control loops, RS-232, RS-422, RS-423, RS-485 1800 Series Installation
Downloads
1830 Series 1830 Series 1830_series_part DIN rail SPD for indoor/controlled environment applications T1/E1 dataline 1830 Series Installation
Downloads
1830A Series 1830A Series 1830a_series_part T1/E1 kit T1/E1 dataline Downloads
1840 Series 1840
1840_part Enhanced performance design DIN rail SPD for indoor/controlled environment applications RS-232, RS-422, RS-423, RS-485 and with 4-20 mA and 50 mA instrumentation loops 1840 Series Installation
1977 Series 1977 Series 1977_part High frequency F/N type coaxial SPD DC-4 GHz Tower Mounted Amplifiers (TMA), antenna systems, GPS antennas, WiFi 1977 Series Installation
Downloads
1540 Series 1540
Power over Ethernet (PoE) SPD for outdoor environments Gigabit Ethernet (powered) 1540 Install
FileTypeSizeUploaded onDownload
Schutz für Hochgeschwindigkeits-KommunikationsanschlüssePDF843,57 KB28 Mai, 2015 Download
Mit einem Sternchen markierte Felder sind Pflichtfelder
Anwendung*
Mit einem Sternchen markierte Felder sind Pflichtfelder
a