MENU
Search
Languages

Bourns Unveils Second-generation AEC-Q200 Compliant, Automotive Grade High Creepage/Clearance Distance Isolation Power Transformers

Model HCT8xxxxEAL Series Transformers are a high reliability, compact solution offering reinforced insulation up to 800 V and basic insulation up to 1000 V

RIVERSIDE, Calif., June 4, 2024 - Bourns, Inc., a leading manufacturer and supplier of electronic components for power, protection, and sensing solutions, today introduced its second-generation High Clearance/Creepage Distance Isolation Power Transformer Model HCT8xxxxEAL Series. These AEC-Q200 compliant, automotive-grade push-pull high voltage isolation transformers offer a high reliability, compact solution that delivers reinforced insulation for working voltages up to 800 V and basic insulation for working voltages up to 1000 V. By providing a separate reinforced insulating layer that protects against dangerous voltages, the Model HCT8xxxEAL Series helps designers better meet their safety and reliability goals compared to competitive isolation transformers that are only capable of functional insulation. The advanced features in this series make these transformers ideal for use in isolation applications in automotive Battery Management Systems (BMS), RS-485, CAN interface, digital input module and RS-323 isolation designs.

Bourns’ latest high voltage isolation transformers feature 3.3 or 5 V input to various output voltages per turn (up to 350 mA in various turns ratio configurations). Manufactured in a fully automated line that maximizes device quality and reliability, the Model HCT8xxxxxEAL Series is designed with Bourns’ unique over-molding technology that uses cost-effective FIW wire to deliver superior efficiency. In addition to the reinforced isolation with 8 mm minimum clearance/creepage distance that delivers an elevated level of isolation from high voltage hazards, this series is compliant with IEC 62368-1 and IEC 61558-1 standards. Bourns developed these new transformers for isolation power supplies that employ Texas Instruments Model SN6501 and SN6505 transformer drivers.

Available now, the Bourns® HCT8xxxxEAL Series is RoHS* compliant. For additional product information, please see: www.bourns.com/products/magnetic-products/transformers-hct.

*RoHS Directive 2015/863, Mar 31, 2015 and Annex.

Über Bourns

Bourns, Inc. ist ein führender Hersteller und Zulieferer von Positions- und Geschwindigkeits-Sensorik, Schutzabschaltungslösungen, magnetischen Komponenten, Mikroelektronikmodulen, Schalttafelsteuerungen und Widerstandsprodukten. Mit Hauptverwaltung in Riverside, Kalifornien beliefert Bourns eine Reihe von Märkten, einschließlich Automobilbranche, Industrie, Haushalt, Kommunikation, nicht-lebenserhaltende medizinische Unterstützungstechnik, Audio sowie viele andere Marktsegmente. Weitere Firmen- und Produktinformationen sind erhältlich auf www.bourns.com.

Bourns® und das Bourns-Emblem sind eingetragene Warenzeichen von Bourns, Inc. und dürfen nur mit Genehmigung von Bourns und nur mit ordnungsgemäßer Anerkennung öffentlich verwendet werden. Andere aufgeführte Namen und Marken sind Warenzeichen oder eingetragene Warenzeichen der jeweiligen Eigentümer.