MENU
Search
Languages

Bourns Introduces High Clearance / Creepage Distance Isolation Power Transformer Series

RIVERSIDE, Calif., February 19, 2020 - Bourns, Inc., a leading manufacturer and supplier of electronic components, today introduced its new high clearance/creepage distance isolation power transformer series. Bourns® Model HCT series high-voltage isolation push-pull transformers are AEC-Q200 compliant. Bourns designed its latest transformer series to support isolated interface power for CAN, RS-485, RS-422, RS-232, SPI, I2C, and lower-power LAN. Solutions that simplify isolated interface power are required in a broad range of applications including those designed to meet Industry 4.0 and in low/medium risk medical** sensors, communication PHYs and metering. The capabilities of the Bourns® Model HCT series are also ideal solutions for circuits requiring low DC power and any application where isolation from potentially hazardous voltages are needed such as from a high-voltage battery.

The Bourns® Model HCT series features an input range of 3.3 to 5 V and delivers 3.3 to 15 V and up to 350 mA output, configured in a variety of turns ratios. The new series is constructed with a ferrite toroid core for high coupling factor and efficiency. Furthermore, the new power transformers are offered in a low-profile 6.5 mm housing with reinforced insulation, at least 8 mm clearance / creepage distance and 4.2kVac withstanding voltage to provide an elevated degree of isolation from high voltage hazards.

Designed for isolation power supplies using Texas Instruments SN6501 and SN6505B transformer drivers, HCT series transformers are compatible with spread spectrum modulation for reduced emissions, and are compliant with IEC 60950-1, IEC 62368-1, IEC 60664-1 and AEC-Q200 standards.

Available now, the Bourns® HCT high-voltage power transformer series is RoHS** compliant. For additional product information, please see: www.bourns.com/products/magnetic-products/transformers-power

*RoHS Directive 2015/863, Mar 31, 2015 and Annex.

**Bourns® products have not been designed for and are not intended for use in "lifesaving," "life-critical" or "life-sustaining" applications nor any other applications where failure or malfunction of the Bourns® product may result in personal injury or death. See Legal Disclaimer Notice www.bourns.com/docs/legal/disclaimer.pdf

Über Bourns

Bourns, Inc. ist ein führender Hersteller und Zulieferer von Positions- und Geschwindigkeits-Sensorik, Schutzabschaltungslösungen, magnetischen Komponenten, Mikroelektronikmodulen, Schalttafelsteuerungen und Widerstandsprodukten. Mit Hauptverwaltung in Riverside, Kalifornien beliefert Bourns eine Reihe von Märkten, einschließlich Automobilbranche, Industrie, Haushalt, Kommunikation, nicht-lebenserhaltende medizinische Unterstützungstechnik, Audio sowie viele andere Marktsegmente. Weitere Firmen- und Produktinformationen sind erhältlich auf www.bourns.com.

Bourns® und das Bourns-Emblem sind eingetragene Warenzeichen von Bourns, Inc. und dürfen nur mit Genehmigung von Bourns und nur mit ordnungsgemäßer Anerkennung öffentlich verwendet werden. Andere aufgeführte Namen und Marken sind Warenzeichen oder eingetragene Warenzeichen der jeweiligen Eigentümer.