Leave a message
MENU
Search
Languages

Bourns Unveils IEC Class I and Class II DC Surge Protective Devices Designed to Protect DC Power Systems up to 1500 VDC

DIN rail mountable, Bourns® Model 1430 and 1440 Series SPDs feature high energy MOV technology with Thermal Disconnector to deliver an elevated level of protection

RIVERSIDE, Calif., August 14, 2024 - Bourns, Inc., a leading manufacturer and supplier of electronic components for power, protection, and sensing solutions, today announced its Model 1430 and 1440 Series DIN Rail DC Surge Protective Devices (SPDs). The two new series are IEC/EN 61643-31 compliant Class I + Class II / T1+T2 SPDs. Designed to protect DC power systems, the 14 new models offer protection voltage ranging from 48 VDC up to 1500 VDC, and feature high energy MOV technology. In addition, the Model 1440 Series features an Advanced Thermal Disconnector (TD+) to deliver an elevated level of protection that helps eliminate the need for upstream overcurrent protection. Both model series have a replaceable modular design, and also include a window fault indicator and remote alarm, providing enhanced surge protector operating status monitoring.

These new SPDs help designers mitigate the risk of a thermal runaway condition that is caused by sustained overvoltage and surges that can potentially result in a fire hazard. Offering superior surge protection, they deliver up to 80 kA 8/20 μs per mode surge energy capability, and provide an impulse current capacity up to 12.5 kA 10/350 μs. The Bourns® Model 1430 and 1440 Series are ideal protection solutions for a broad range of DC-powered applications that include electric vehicle charging stations, Battery Energy Storage Systems (BESS), and green photovoltaic and wind energy systems.

Bourns® Model 1430 and 1440 SPDs are available now and are RoHS* compliant. For detailed product information, please visit: www.bourns.com/products/surge-protective-devices/dc-power-surge-protective-devices.

*RoHS Directive 2015/863, Mar 31, 2015 and Annex.

Über Bourns

Bourns, Inc. ist ein führender Hersteller und Zulieferer von Positions- und Geschwindigkeits-Sensorik, Schutzabschaltungslösungen, magnetischen Komponenten, Mikroelektronikmodulen, Schalttafelsteuerungen und Widerstandsprodukten. Mit Hauptverwaltung in Riverside, Kalifornien beliefert Bourns eine Reihe von Märkten, einschließlich Automobilbranche, Industrie, Haushalt, Kommunikation, nicht-lebenserhaltende medizinische Unterstützungstechnik, Audio sowie viele andere Marktsegmente. Weitere Firmen- und Produktinformationen sind erhältlich auf www.bourns.com.

Bourns® und das Bourns-Emblem sind eingetragene Warenzeichen von Bourns, Inc. und dürfen nur mit Genehmigung von Bourns und nur mit ordnungsgemäßer Anerkennung öffentlich verwendet werden. Andere aufgeführte Namen und Marken sind Warenzeichen oder eingetragene Warenzeichen der jeweiligen Eigentümer.