Leave a message
MENU
Search
Languages

Bourns Expands its POWrFuse™ High-Power Fuse Product Family with New Semiconductor (Class aR) Model Series

Latest Bourns® POWrFuse™ High-Power Fuse models are specifically designed to meet UL 248-13 standard for high power, high interrupting and high current rating applications

RIVERSIDE, Calif., June 30, 2022 - Bourns, Inc., a leading manufacturer and supplier of electronic components, today announced the expansion of the Company’s POWrFuse™ High-Power Fuse product family. The two new POWrFuse™ model PF-F and PF-M series are high power rating industrial fuse links specially designed to meet the UL 248-13 semiconductor (aR) standard. These high power fuses are excellent solutions to help protect sensitive power semiconductor devices against overcurrent events in a variety of power inverters, converters, rectifiers, AC/DC drives, UPS systems and reduced voltage motor starters.

The Bourns® POWrFuse™ PF-F series features 800 VAC/VDC voltage, power ratings from 50-400 A and up to a 100 kA @ 800 VAC and 50 kA @ 800 VDC interrupting rating. The POWrFuse™ PF-M series provides 240 VAC/150 VDC voltage, power ratings from 50-180 A and up to a 160 kA @ 240 VAC and 50 kA @ 150 VDC interrupting rating. Both of these high-power fuse series are bolt mounted, offer fast-acting protection under fault current, low resistance and power loss, and deliver an operating temperature range of -55 to +125 °C.

In addition, both series are UL recognized to help OEMs save qualification time while also enhancing overall quality and reliability. These attributes, in turn, help to lower the total cost of ownership for end customers.

The Bourns® POWrFuse™ model PF-F and PF-M series are available now and are RoHS compliant* and halogen free**. For more detailed product series information, please see: www.bourns.com/products/fuses/powrfuse-high-power-fuses

*RoHS Directive 2015/863, Mar 31, 2015 and Annex.

**Bourns considers a product to be "halogen free" if (a) the Bromine (Br) content is 900 ppm or less; (b) the Chlorine (Cl) content is 900 ppm or less; and (c) the total Bromine (Br) and Chlorine (Cl) content is 1500 ppm or less.

Über Bourns

Bourns, Inc. ist ein führender Hersteller und Zulieferer von Positions- und Geschwindigkeits-Sensorik, Schutzabschaltungslösungen, magnetischen Komponenten, Mikroelektronikmodulen, Schalttafelsteuerungen und Widerstandsprodukten. Mit Hauptverwaltung in Riverside, Kalifornien beliefert Bourns eine Reihe von Märkten, einschließlich Automobilbranche, Industrie, Haushalt, Kommunikation, nicht-lebenserhaltende medizinische Unterstützungstechnik, Audio sowie viele andere Marktsegmente. Weitere Firmen- und Produktinformationen sind erhältlich auf www.bourns.com.

Bourns® und das Bourns-Emblem sind eingetragene Warenzeichen von Bourns, Inc. und dürfen nur mit Genehmigung von Bourns und nur mit ordnungsgemäßer Anerkennung öffentlich verwendet werden. Andere aufgeführte Namen und Marken sind Warenzeichen oder eingetragene Warenzeichen der jeweiligen Eigentümer.