Search
Languages

High Voltage Resistors

Specifications
Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Resistance Range Tolerances Temperature Coefficient Power per Resistor MDS Design Files Engineering Buy Now
CHV0603 CHV0603 chv_part 100 kΩ to 22 MΩ 1 % / 5 % ±100 ppm/±200 ppm 0.1 W CHV2512
Downloads Buy
CHV0805 CHV0805 chv_part 100 kΩ to 22 MΩ 1 % / 5 % ±100 ppm/±200 ppm 0.125 W CHV2512
Downloads Buy
CHV1206 CHV1206 chv_part 100 kΩ to 100 MΩ 1 % / 5 % ±100 ppm/±200 ppm 0.25 W CHV2512
Downloads Buy
CHV2010 CHV2010 chv_part 100 kΩ to 100 MΩ 1 % / 5 % ±100 ppm/±200 ppm 0.5 W CHV2512
Downloads Buy
CHV2512 CHV2512 chv_part 100 kΩ to 100 MΩ 1 % / 5 % ±100 ppm/±200 ppm 1 W CHV2512
Downloads Buy
CHV0603-A CHV0603-A chva_part 100 kΩ to 22 MΩ 1 %
5 %
±100 ppm
±200 ppm
0.1 CHV0603-A
Downloads Buy
CHV0805-A CHV0805-A chva_part 100 kΩ to 22 MΩ 1 %
5 %
±100 ppm
±200 ppm
0.125 CHV0805-A
Downloads Buy
CHV1206-A CHV1206-A chva_part 100 kΩ to 100 MΩ 1 %
5 %
±100 ppm
±200 ppm
0.25 CHV1206-A
Downloads Buy
CHV2010-A CHV2010-A chva_part 100 kΩ to 100 MΩ 1 %
5 %
±100 ppm
±200 ppm
0.5 CHV2010-A
Downloads Buy
CHV2512-A CHV2512-A chva_part 100 kΩ to 100 MΩ 1 %
5 %
±100 ppm
±200 ppm
1 CHV2512-A
Downloads Buy
CHV0603-ST CHV0603-ST chva_part 100 kΩ to 22 MΩ 1 %
5 %
±100 ppm
±200 ppm
0.1 CHV0603-ST
Downloads Buy
CHV0805-ST CHV0805-ST chva_part 100 kΩ to 22 MΩ 1 %
5 %
±100 ppm
±200 ppm
0.125 CHV0805-ST
Downloads Buy
CHV1206-ST CHV1206-ST chva_part 100 kΩ to 100 MΩ 1 %
5 %
±100 ppm
±200 ppm
0.25 CHV1206-ST
Downloads Buy
CHV2010-ST CHV2010-ST chva_part 100 kΩ to 100 MΩ 1 %
5 %
±100 ppm
±200 ppm
0.5 CHV2010-ST
Downloads Buy
CHV2512-ST CHV2512-ST chva_part 100 kΩ to 100 MΩ 1 %
5 %
±100 ppm
±200 ppm
1 CHV2512-ST
Downloads Buy