Search
Languages

IsoMOV™ Hybrid Protection Components

prodline_gmov
Specifications
Technical Library

The Bourns® fully integrated IsoMOV™ Hybrid Protector combines revolutionary surge performance EdgMOV™ technology with an integrated Gas Discharge Tube (GDT) isolation structure that provides great reliability and extended life, even in certain harsh environments. 

A surge protective device and an award-winning IsoMOV™ protector have a unique end-of-life failure mode that rapidly and cleanly blows the line fuse, never leaving equipment vulnerable and removing the need for any warning circuitry.

The IsoMOV™ protector combines the conventional GDT with MOV in a symbiotic connection, improving reliability and performance. In this setup, the GDT prevents leakage currents via the MOV that would otherwise cause the MOV device to fail prematurely, while the MOV prevents follow-on current (after a surge) that may destroy the GDT.

The IsoMOV™ protector family consists of three distinct sets of devices: model IsoM3, IsoM5, and IsoM8. These groundbreaking new protectors deliver performance often seen in larger classic MOV devices, with nominal surge values of 3 kA, 5 kA, and 8 kA.

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Datasheet Description Product Photo Device Symbol Max. Continuous Voltage (Vrms) Max. Continuous Voltage (VDC) Imax 8/20 µs (1 operation) Inom 8/20 µs (15 operations) Inom 8/20 µs (10 operations) Size Operating Temperature Range °C Packaging Options MDS Design Files Engineering Buy Now
IsoM3 IsoM3 Hybrid Protection Component isomov_part isomov_electrical_symbol 175-320 225-415 6 KA 3 kA - 10 mm -40 to +125 Bulk / Tape & Reel IsoM3
Downloads Buy
IsoM5 IsoM5 Hybrid Protection Component isomov_part isomov_electrical_symbol 175-555 225-745 10 KA 5 kA - 14 mm -40 to +125 Bulk / Tape & Reel IsoM5
Downloads Buy
IsoM8 IsoM8 Hybrid Protection Component isomov_part isomov_electrical_symbol 250-555 320-745 15 KA - 8 kA 20 mm -40 to +125 Bulk / Tape & Reel IsoM8
Downloads Buy
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
IsoMOVisomov_part1See Data Sheet
TBD
e3IsoMOV CoC
Request Report
IsoM3
IsoM5
IsoM8