Search
Languages

ChipGuardĀ® ESD Suppressors

prodline_esd
Specifications
Technical Library

Bourns manufactures a broad variety of components that provide ESD protection at the system level. From ChipGuard® devices to TVS diode arrays, Bourns offers the components you need to assist your product fulfill system level ESD requirements.

ChipGuard® ESD Suppressors, which use ceramic technology, are available from Bourns as an alternate ESD protection solution. Because of the high initial resistance, it has a voltage threshold at which it operates. With an increase in voltage, the resistance of the device decreases, causing an exponential rise in the current flowing through the device. Overvoltage disturbances may be diverted away from the protected circuit while energy is dissipated inside the protector. Once the electrical disturbance has subsided, the ESD suppressor will revert to its high-resistance off-state. As a result of the technology's ultra-low capacitance rating of 0.05 pF at their highest rating, they are particularly well suited for high speed applications.

Conflict Mineral Source Reporting for ChipGuard® devices: CMRT

Technical Library for brochures and technical papers.

Obsolete Products marked with this symbol are currently available, although not recommended for new designs. 

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Technology Working Voltage Device Symbol Applications Standards MDS Design Files Engineering Buy Now
CG0201MLA CG0201MLA Multilayered Varistor 5.5 V mlc_device_symbol General Purpose IEC 61000-4-2 CG0201MLA
Downloads Buy
CG0201MLC CG0201MLC CG0201MLC-05H_part Thin Film Polymer 5 V mlc_device_symbol General Purpose, High Speed Ports Requiring Low Capacitance IEC 61000-4-3 CG0201MLC-05H
Downloads Buy
CG0201MLU CG0201MLU Thin Film Polymer 6  V, 12  V, 15  V, 24  V, 30  V mlc_device_symbol Antenna circuits
USB 3.2 Gen 1 and Ge n2
HDMI 1.3/1.4/2.0
SATA and eSATA Interfaces
IEC 61000-4-2 CG0201MLU
Downloads Buy
CG0402MLA/ CG0603MLA CG0402MLA/ CG0603MLA Multilayered Varistor 5.5 V, 14 V, 8 V, 26 V mlc_device_symbol General Purpose IEC61000-4-2 CG0603MLA
Downloads Buy
(CG0402MLA)

Buy
(CG0603MLA)
CG0402MLC/ CG0603MLC CG0402MLC/ CG0603MLC Thin Film Polymer 3.3 V, 5 V, 12 V, 24 V mlc_device_symbol USB 3.0 / USB OTG, HDMI 1.4, DVI or IEEE1394 IEC61000-4-2 CG0603MLC-xxE
CG0603MLC-xxLE
Downloads Buy
(CG0402MLC)

Buy
(CG0603MLC)
CG0402MLD/ CG0603MLD CG0402MLD/ CG0603MLD Multilayered Varistor 12 V mlc_device_symbol 10/100 b Ethernet, LAN IEC61000-4-2 CG0603MLD
Downloads Buy
(CG0402MLD)

Buy
(CG0603MLD)
CG0402MLE/ CG0603MLE CG0402MLE/ CG0603MLE 12 V mlc_device_symbol RS232, RS485, USB 1.0, USB 1.1 IEC61000-4-2 CG0603MLE
Downloads Buy
(CG0402MLE)

Buy
(CG0603MLE)
CG0402MLU/ CG0603MLU CG0402MLU/ CG0603MLU Āµ-GAP 3.3 V, 5 V, 12 V, 24 V mlc_device_symbol USB 3.0 / USB OTG, HDMI 1.4, DVI or IEEE1394 IEC61000-4-2 CG0603MLU
Downloads Buy
(CG0402MLU)

Buy
(CG0603MLU)
CG1206MLC CG1206MLC Thin Film Polymer 12 V mlc_device_symbol USB 3.0 / USB OTG, HDMI 1.4, DVI or IEEE1394 IEC61000-4-2 Downloads Buy
CGA0402MLC/CGA0603MLC Automotive CGA0402MLC/CGA0603MLC Automotive Thin Film Polymer 5 V, 12 V, 24 V mlc_device_symbol AUTOMOTIVE: Camera Links, Sensors, Touchscreen Interfaces, GPS, Antennas, USB 3.0, High-Speed Communications Buses IEC 61000-4-3, AEC-Q200 CGA0402MLC
CGA0603MLC
Downloads Buy
(CGA0402MLC)

Buy
(CGA0603MLC)
CGA0603MLA/CGA0805MLA/CGA1206MLA Automotive CGA0603MLA/CGA0805MLA/CGA1206MLA Automotive CGA-MLA_part Multilayered Varistor 16 V - 56 V mlc_device_symbol AUTOMOTIVE: Camera Links, Sensors, Touchscreen Interfaces, GPS, Antennas, USB 3.0, High-Speed Communications Buses IEC 61000-4-3, AEC-Q200 CGA0603MLA
CGA0805MLA
CGA1206MLA
Downloads Buy
(CGA0603MLA)

Buy
(CGA0805MLA)

Buy
(CGA1206MLA)
Max. Working Voltage (DC) min
3
max
56
Max. Clamping Voltage @1A (V) min
24
max
150
Max. Surge Current (8/20us pulse shape - Imax) (A) min
2
max
200
 Not Specified Check this box to include products for which a Max. Surge Current rating is not specifically called out on the data sheet
Typical/Max. Capacitance (pF) min
0
max
840
Min. ESD Air Discharge (kV)
Min. ESD Contact Dischage (kV)
Body Size (SMD/EIA)
Automotive Compliance
Min. Operating Temperature (Ā°C)
Max. Operating Temperature (Ā°C)
Packaging
Technology