Search
Languages

Designed to Protect Sensitive Power Semiconductors, Bourns Announces 500 VDC/690 VAC-rated Fuse Series

Offering a compact high-voltage protection solution, Bourns® PF-SRC50E Series complies with UL 248-13 and IEC 60269-4 (aR class) standards for safety and reliability

RIVERSIDE, Calif., December 17, 2025 - Bourns, Inc., a leading manufacturer and supplier of electronic components for power, protection, and sensing solutions, today announced that it continues to expand its industry-leading POWrFuse™ High-Power Fuses with the new PF-SRC50E Series. Designed to protect today’s more sensitive power semiconductors, this new series features 500 VDC and 690 VAC-rated voltage with an interrupting rating of up to 100 kA. Delivering higher voltage protection support in a compact footprint (17.5 mm dia. x 46 mm L), these new fuses are superior solutions for power inverters, converters, rectifiers, AC/DC drives, Uninterruptible Power Supplies (UPS) and reduced voltage motor starters.

The PF-SRC50E Series is engineered to meet the requirements of UL 248-13 and IEC 60269-4 (aR class) standards, ensuring dependable protection and safe operation in high-voltage AC and DC systems. Bourns® POWrFuse™ High-Power Fuses are designed to minimize power loss, thereby enhancing overall system efficiency. Housed in a compact form factor, they address the challenges of space-constrained designs while offering robust performance under high-voltage and high-interrupting current conditions in industrial and other high-power electronic applications. Additionally, the PF-SRC50E Series is offered in a bolt-down package, simplifying installation and providing greater convenience for designers.

The Bourns® PF-SRC50E Series POWrFuse™ High-Power Fuses are available now through Bourns’ authorized distribution partners and are RoHS* compliant and halogen free**. For more detailed product information, please see: bourns.com/products/circuit-protection/powrfuse-high-power-fuses#semi.

*RoHS Directive 2015/863, Mar 31, 2015 and Annex.

Über Bourns

Bourns, Inc. ist ein führender Hersteller und Zulieferer von Positions- und Geschwindigkeits-Sensorik, Schutzabschaltungslösungen, magnetischen Komponenten, Mikroelektronikmodulen, Schalttafelsteuerungen und Widerstandsprodukten. Mit Hauptverwaltung in Riverside, Kalifornien beliefert Bourns eine Reihe von Märkten, einschließlich Automobilbranche, Industrie, Haushalt, Kommunikation, nicht-lebenserhaltende medizinische Unterstützungstechnik, Audio sowie viele andere Marktsegmente. Weitere Firmen- und Produktinformationen sind erhältlich auf www.bourns.com.

Bourns® und das Bourns-Emblem sind eingetragene Warenzeichen von Bourns, Inc. und dürfen nur mit Genehmigung von Bourns und nur mit ordnungsgemäßer Anerkennung öffentlich verwendet werden. Andere aufgeführte Namen und Marken sind Warenzeichen oder eingetragene Warenzeichen der jeweiligen Eigentümer.

Agenturkontakt:
Annette Keller
Keller Communication
annettekeller1984@gmail.com
Firmenkontakt:
John McCarthy
Bourns, Inc.
john.mccarthy@bourns.com