Leave a message
MENU
Search
Languages

Bourns Introduces Low Profile, High Creepage Isolation Transformer for Gate Drive and High Voltage Battery Management Systems

Bourns designed its latest AEC-Q200 compliant transformers to meet compact, high power density requirements in automotive, industrial and energy storage applications

RIVERSIDE, Calif., October 3, 2024 - Bourns, Inc., a leading manufacturer and supplier of electronic components for power, protection, and sensing solutions today introduced a new AEC-Q200 compliant, automotive grade, low profile, high creepage isolation transformer. The Bourns® Model HVMA03F4A-LP8S Series flyback transformer is designed to support high power density for greater efficiency in a compact form factor. These capabilities are required in a wide range of applications, including gate drive and high voltage battery management systems (BMS).

This new flyback transformer series expands Bourns’ portfolio of low power, high creepage isolation transformers. This series operates from a typical 12 V supply with an extended input voltage range of 10 to 24 V, and features a new coil mechanical design that helps to increase system performance and safety. These features make the Model HVMA03F4A-LP8S Series ideal for use with Silicon Carbide (SiC), IGBT and Gallium Nitride (GaN) switching elements in automotive, industrial, and energy storage applications.

The Model HVMA03F4A-LP8S Series is constructed with a center-tapped output to generate a ±5 V supply to aid in biasing gate drive turn on and off circuitry. This new series is AEC-Q200 compliant and uses a basic insulation layer that complies with the IEC 60664-1 standard with a working voltage up to 800 VDC. It also features an 8 mm creepage and 2 mm clearance with a Hi-Pot isolation voltage up to 2750 VAC with an extended operating temperature range of -40 to +125 °C.

Available now, the Bourns® Model HVMA03F4A-LP8S Series is RoHS* compliant. For additional product information, please see: www.bourns.com/products/magnetic-products/transformers-bms-aecq200.

*RoHS Directive 2015/863, Mar 31, 2015 and Annex.

Über Bourns

Bourns, Inc. ist ein führender Hersteller und Zulieferer von Positions- und Geschwindigkeits-Sensorik, Schutzabschaltungslösungen, magnetischen Komponenten, Mikroelektronikmodulen, Schalttafelsteuerungen und Widerstandsprodukten. Mit Hauptverwaltung in Riverside, Kalifornien beliefert Bourns eine Reihe von Märkten, einschließlich Automobilbranche, Industrie, Haushalt, Kommunikation, nicht-lebenserhaltende medizinische Unterstützungstechnik, Audio sowie viele andere Marktsegmente. Weitere Firmen- und Produktinformationen sind erhältlich auf www.bourns.com.

Bourns® und das Bourns-Emblem sind eingetragene Warenzeichen von Bourns, Inc. und dürfen nur mit Genehmigung von Bourns und nur mit ordnungsgemäßer Anerkennung öffentlich verwendet werden. Andere aufgeführte Namen und Marken sind Warenzeichen oder eingetragene Warenzeichen der jeweiligen Eigentümer.