Search
Languages

Bourns Adds Multifuse® PPTC Resettable Fuse Series Developed for High Operating Temperature/High Operating Current Applications

New high power rated Model MF-RHS Series features low power dissipation in a small package designed to help to increase efficiency in motor and industrial designs

RIVERSIDE, Calif., January 2, 2024 - Bourns, Inc., a leading manufacturer and supplier of electronic components for power, protection, and sensing solutions, today introduced its Multifuse® Model MF-RHS High Temperature Radial Leaded Polymer Positive Temperature Coefficient (PPTC) Resettable Fuse Series. Bourns' new fuse series answers the need for broader high temperature PPTC protection solutions that meet increased working temperature and high power rating requirements for a wide range of equipment, particularly in motor and industrial applications.

The new Model MF-RHS Series is based on Bourns' advanced design that increases resettable fuse performance and supports an operating temperature range up to 125 °C. Performance enhancements are comprised of an elevated 100 A maximum current rating (Imax), including a hold current rating range (Ihold) from 3.5 A to 13.0 A at 16 V maximum rated voltage and enhanced resistance stability in a smaller PPTC chip size. The series' smaller package dimension and low power dissipation can also help increase overall power application efficiency.

The Bourns® Multifuse® Model MF-RHS Series is available now and is RoHS compliant* and halogen free**. The series is also UL and CSA recognized and the products are manufactured in one of Bourns' IATF 16949 certified facilities. For more detailed product information, please see: www.bourns.com/products/circuit-protection/resettable-fuses-multifuse-pptc#rlths.

*RoHS Directive 2015/863, Mar 31, 2015 and Annex.

**Bourns considers a product to be "halogen free" if (a) the Bromine (Br) content is 900 ppm or less; (b) the Chlorine (Cl) content is 900 ppm or less; and (c) the total Bromine (Br) and Chlorine (Cl) content is 1500 ppm or less.

Über Bourns

Bourns, Inc. ist ein führender Hersteller und Zulieferer von Positions- und Geschwindigkeits-Sensorik, Schutzabschaltungslösungen, magnetischen Komponenten, Mikroelektronikmodulen, Schalttafelsteuerungen und Widerstandsprodukten. Mit Hauptverwaltung in Riverside, Kalifornien beliefert Bourns eine Reihe von Märkten, einschließlich Automobilbranche, Industrie, Haushalt, Kommunikation, nicht-lebenserhaltende medizinische Unterstützungstechnik, Audio sowie viele andere Marktsegmente. Weitere Firmen- und Produktinformationen sind erhältlich auf www.bourns.com.

Bourns® und das Bourns-Emblem sind eingetragene Warenzeichen von Bourns, Inc. und dürfen nur mit Genehmigung von Bourns und nur mit ordnungsgemäßer Anerkennung öffentlich verwendet werden. Andere aufgeführte Namen und Marken sind Warenzeichen oder eingetragene Warenzeichen der jeweiligen Eigentümer.