New series offers a metal alloy powder core in shielded construction for high rated current, low radiation, low buzz noise and wide operating temperature range
RIVERSIDE, Calif., March 17, 2021 - Bourns, Inc., a leading manufacturer and supplier of electronic components, today announced that it has added three new automotive grade product series to its high current shielded power inductor line. The new Model SRP7028AA, SRP7050AA and SRP1038AA series are designed to meet today's high current density and high temperature requirements for power management and EMI filtering in DC-DC converters and power supplies in consumer, industrial, and telecom electronics applications.
Bourns' latest inductors are manufactured with a metal alloy powder core featuring low DC resistance, high heating / saturation current, low buzz noise, excellent temperature stability and shielded construction for low magnetic field radiation. Compared to previous Bourns designs, the new Model SRP7028AA, SRP7050AA and SRP1038AA series feature lower DCR, higher Irms current and a more robust core structure. These models also have a higher saturation current rating, are AEC-Q200 compliant and have an operating temperature range from -55 to +155 °C.
Bourns® Model SRP7028AA, SRP7050AA and SRP1038AA series are available now and are RoHS compliant* and halogen free**. For additional product information, please see: www.bourns.com/products/magnetic-products/power-inductors-aec-q200-compliant
*RoHS Directive 2015/863, Mar 31, 2015 and Annex.
**Bourns considers a product to be "halogen free" if (a) the Bromine (Br) content is 900 ppm or less; (b) the Chlorine (Cl) content is 900 ppm or less; and (c) the total Bromine (Br) and Chlorine (Cl) content is 1500 ppm or less.