| Series |
TBU-CA |
TBU-CX |
TBU-DT |
TBU-KE |
TBU-PK |
| Product Photo |
|
|
|
|
|
| Description |
Single Bidirectional
|
Single Programmable Bidirectional
|
Dual Unidirectional
|
Single Unidirectional
|
Dual Bidirectional
|
| Max Impulse Voltage |
250 V, 400 V, 500 V, 650 V, 850 V
|
250 V, 400 V, 500 V, 650 V, 850 V
|
650 V, 850 V
|
250 V, 400 V, 500 V
|
500 V, 600 V, 750 V, 850 V
|
| Max RMS Voltage |
100 V, 200 V, 250 V, 300 V, 425 V
|
100 V, 200 V, 250 V, 300 V, 425 V
|
300 V, 425 V
|
100 V, 200 V, 250 V
|
300 V, 350 V, 400 V, 425 V
|
| Trigger Current Levels |
50 mA, 100 mA, 200 mA, 300 mA, 500 mA
|
500 mA @ Rext = 0
|
100 mA, 200 mA, 300 mA, 500 mA
|
50 mA, 100 mA, 200 mA, 300 mA, 500 mA
|
100 mA
|
| Trigger Time |
1 µs
|
1 µs
|
1 µs
|
1 µs
|
1 µs
|
| Footprint (mm) |
6.5 x 4
|
8.25 x 4
|
5 x 5
|
5 x 2.5
|
6.5 x 4
|
| RoHS Compliant |
TBU-CA
|
TBU-CX
|
TBU-DT
|
TBU-KE
|
TBU-PK
|
| Spice Model |
Bourns TBU-CA025-100-WH NOM V1_2 SPICE
Bourns TBU-CA065-200-WH NOM V1 SPICE
Bourns TBU-CA085-200-WH NOM V1 SPICE
|
|
|
|
|
Top of Page
| Series |
TBU-PL |
P40 |
P-G |
C |
P-U |
| Product Photo |
|
|
|
|
|
| Description |
Dual Bidirectional
|
Bidirectional
|
Bidirectional
|
Bidirectional
|
Unidirectional
|
| Max Impulse Voltage |
500 V, 600 V, 750 V, 850 V
|
40 V
|
500 V, 850 V
|
650 V, 850 V
|
650 V, 850 V
|
| Max RMS Voltage |
300 V, 350 V, 400 V, 425 V
|
28 V
|
300 V, 425 V
|
300 V, 425 V
|
300 V, 425 V
|
| Trigger Current Levels |
100 mA, 200 mA
|
240 mA
|
100 mA, 200 mA
|
100 mA, 180 mA, 260 mA
|
100 mA, 180 mA, 260 mA
|
| Trigger Time |
1 µs
|
0.2 µs
|
1 µs
|
1 µs
|
1 µs
|
| Footprint (mm) |
6.5 x 4
|
4 x 4
|
6 x 4
|
8 x 4
|
8 x 6
|
| RoHS Compliant |
TBU-PL
|
P40-G240-WH
|
P500-G120-WH
P500-G200-WH
P850-G120-WH
P850-G200-WH
|
C650-180-WH
C650-260-WH
C850-180-WH
C850-260-WH
|
P650-U180-WH
P650-U260-WH
P850-U180-WH
P850-U260-WH
|
| Spice Model |
|
|
Bourns P850G-120WH NOM V1_0 SPICE
|
C650-260WH HI V1_2 SPICE
C650-260WH LO V1_2 SPICE
C650-260WH NOM V1_2 SPICE
|
|
Top of Page
|