Position Sensors
Potentiometers
Commercial Panel Controls
Industrial Panel Controls
Linear Motion Potentiometers
Precision Pots Multiturn
Precision Pots Single-turn
Slide Potentiometers
Trimpot® Trimming Potentiometers - Military Qualified
Trimpot® Trimming Potentiometers - Multiturn
Trimpot® Trimming Potentiometers - Single-turn
Turns-Counting Dials
Tools/Hardware
Pro Audio
Resistive Products
Surge Protective Devices (SPDs)
Switches
Switching Spark Gap
Transistors & Thyristors
 
 
Services
Specialty Engineering and Manufacturing Services (SEMS)
 
 
 
  Skip Navigation LinksProducts    Potentiometers    Linear Motion Potentiometers
Bourns - POC - Product Detail Page
 
 
Linear Motion Potentiometers

A spin-off of the Trimpot® trimming potentiometer product line, the linear motion potentiometer was developed to meet the needs of designers wishing to detect movement of position. Applications for these compact components include: Solenoid positioning sensors for automated controllers, volume control on audio equipment, joystick controllers, satellite dish positioning, and robotics.

 
Series 3046 3048
Photo
Standard Electrical Travel 0.15, 0.25, 0.35 in. 0.2, 0.3, 0.4, 0.5 in.
Standard Resistance 1K to 50K ohms 1K to 50K ohms
Standard Resistance Tolerance ±20 % ±20 %
Independent Linearity ±5 % ±5 %
Resolution Infinite Infinite
Power Rating @ 70ºC (158ºF) 0.125 watt Range 2, 3 - 0.12 watt Range 4, 5 - 0.25 watt
Operating Temperature -55 ºC to +125 ºC -55 ºC to +125 ºC
Insulation Resistance 50 megohms @ 500 VDC 50 megohms @ 500 VDC
RoHS Compliant 3046
3048