Search
Languages

Datasheets
Keywords
Inventory

Sparctube® Switching Spark Gap Devices

Sparctube™ Switching Spark Gap Devices

The ST series is a switching spark gap device that features breakdown voltages between 350 V and 1000 V including the most utilized versions of 800 V and 840 V, which are ideally suited for automotive HID Xenon headlight applications. Characterized by long-term reliability and high temperature performance, the Sparctube® Switching Spark Gap ST series is designed specifically for voltage controlled switching of capacitive discharge circuits where high energy, low loss and a fast rate of switching are required.

Quick link to the Sample Request: Request Sample
Series Data Sheet Description Photo Device Symbol Applications Dimensions (Diameter x Length mm) Switching Voltage Tolerances Capacitance pF Versions - Leads Versions - No Leads Versions - Custom Leads RoHS Compliant RoHS Compliant Design Files Buy Now
ST-0350-BXX-STD ST-0350-BXX-STD Sparctube® Switching Spark Gap Device (formerly Jensen Devices, AB) ST_part gdt_2_electrode Voltage controlled switching of capacitive discharge circuits/igniters 8 x 6 350 V ±12 % <1 Y Y Y ST-0350-BXX-STD ST-0350-BCX-STD
ST-0350-XLX-STD/ST-0350-XBX-STD
Downloads Buy
ST-0400-BXX-STD ST-0400-BXX-STD Sparctube® Switching Spark Gap Device (formerly Jensen Devices, AB) ST_part gdt_2_electrode Voltage controlled switching of capacitive discharge circuits/igniters 8 x 6 400 V ±12 % <1 Y Y Y ST-0400-BXX-STD ST-0400-BCX-STD
ST-0400-XLX-STD/ST-0400-XBX-STD
Downloads Buy
ST-0470-BXX-STD ST-0470-BXX-STD Sparctube® Switching Spark Gap Device (formerly Jensen Devices, AB) ST_part gdt_2_electrode Voltage controlled switching of capacitive discharge circuits/igniters 8 x 6 470 V ±12 % <1 Y Y Y ST-0470-BXX-STD ST-0470-BCX-STD
ST-0470-XLX-STD/ST-0470-XBX-STD
Downloads Buy
ST-0600-BXX-STD ST-0600-BXX-STD Sparctube® Switching Spark Gap Device (formerly Jensen Devices, AB) ST_part gdt_2_electrode Voltage controlled switching of capacitive discharge circuits-igniters 8 x 6 600 V ±12 % <1 Y Y Y ST-0600-BXX-STD ST-0600-BCX-STD
ST-0600-XLX-STD/ST-0600-XBX-STD
Downloads Buy
ST-0620-BXX-STD ST-0620-BXX-STD Sparctube® Switching Spark Gap Device (formerly Jensen Devices, AB) ST_part gdt_2_electrode Voltage controlled switching of capacitive discharge circuits/igniters 8 x 6 620 V ±12 % <1 Y Y Y ST-0620-BXX-STD ST-0620-BCX-STD
ST-0620-XLX-STD/ST-0620-XBX-STD
Downloads Buy
ST-0750-BXX-STD ST-0750-BXX-STD Sparctube® Switching Spark Gap Device (formerly Jensen Devices, AB) ST_part gdt_2_electrode Voltage controlled switching of capacitive discharge circuits/igniters 8 x 6 750 V ±12 % <1 Y Y Y ST-0750-BXX-STD ST-0750-BCX-STD
ST-0750-XLX-STD/ST-0750-XBX-STD
Downloads Buy
ST-0800-BXX-STD ST-0800-BXX-STD Sparctube® Switching Spark Gap Device (formerly Jensen Devices, AB) ST_part gdt_2_electrode Voltage controlled switching of capacitive discharge circuits/igniters 8 x 6 800 V ±12 % <1 Y Y Y ST-0800-BXX-STD ST-0800-BCX-STD
ST-0800-XLX-STD/ST-0800-XBX-STD
Downloads Buy
ST-0840-BXX-STD ST-0840-BXX-STD Sparctube® Switching Spark Gap Device (formerly Jensen Devices, AB) ST_part gdt_2_electrode Voltage controlled switching of capacitive discharge circuits/igniters 8 x 6 840 V ±12 % <1 Y Y Y ST-0840-BXX-STD ST-0840-BCX-STD
ST-0840-XLX-STD/ST-0840-XBX-STD
Downloads Buy
ST-1000-AXX-SG ST-1000-AXX-SG Sparctube® Switching Spark Gap Device (formerly Jensen Devices, AB) ST_part gdt_2_electrode Voltage controlled switching of capacitive discharge circuits/igniters 8 x 6 1000 V ±15 % <1 Y Y Y ST-1000-AXX-SG ST-1000-ACX-SG
ST-1000-ALX-SG/ST-1000-ABX-STD
Downloads Buy