Search
Languages

Contacting Single-turn

Home / Products / Sensors / Position Sensors / Contacting Single-turn
Contacting Single-turn
Specifications

A rotary position sensor translates angular mechanical position to an electrical signal. Rotary position sensors are designed for applications that typically require frequent adjustment. Shaftless designs allow for different engagement mechanisms, such as a customized shaft, a motor control, a human interface adjustment or a mechanical arm position locator. Rotary position sensors can be used in applications where a user needs to control a variable output such as a frequency, speed or volume control. Typical applications include test and measurement equipment, consumer electronics, small engines, robotics, and medical equipment. The Bourns® Model 3382 Series uses resistive technology to sense rotary position.

Bourns Rotary Position Sensor Online Training

Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometers, Dials: CMRT

not_recommended Products marked with this symbol are currently available, although not recommended for new designs.

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Buy Now Package Diameter Rotational Life Number of Turns Seal Rating Shaft Bushing Element Terminal Taper Linear Linearity Resistance Min. Resistance Max. Power Rating Ganging MDS Engineering Design Files
3382 3382 3382_part Buy 12 mm 1M 1 (Continuous Mechanical Rotation) IP40 n/a n/a Conductive Plastic Surface Mount & PC Pin x ±2 % 2.5K Ω 100K Ω 0.05 W n/a 3382
Downloads
6534 6534 6534_part Buy 7/8 " 25M 1 (Continuous Mechanical Rotation) IP40 Metal Servo Lid Conductive Plastic Turret Lugs x ±0.5 % 1K Ω 100K Ω 1 W 10 6534S
Downloads
6537/6538 6537/6538 6537_part Buy
(6537)

Buy
(6538)
7/8 " 10–20M 1 (Continuous Mechanical Rotation) IP40 (6537); IP50 (6538) Metal Servo Lid Conductive Plastic Turret Lug/Rear x ±1 % 1K Ω 100K Ω 1 W n/a 6538S
Downloads
6539/6639 6539/6639 6539_part Buy
(6539)

Buy
(6639)
7/8 " 25M 1 (Continuous Mechanical Rotation) IP40 Metal Servo Lid/Metal Conductive Plastic Turret Lug/Rear x ±2 % 1K Ω 100K Ω 1 W 10 6639S
6539S
Downloads
6574 6574 6574_part Buy 2 " 25M 1 (Continuous Mechanical Rotation) IP40 Metal Servo Lid Conductive Plastic Turret Lug/Rear x ±0.25 % 1K Ω 100K Ω 2 W 10 Downloads
6637 6637 6637_part Buy 7/8 " 10M 1 (Continuous Mechanical Rotation) IP40 Metal Metal Conductive Plastic Turret Lug/Rear x ±1 % 1K Ω 100K Ω 1 W n/a 6637S
Downloads
6638 6638 6638_part Buy 7/8 " 20M 1 (Continuous Mechanical Rotation) IP40 Metal Ball Bearing Metal Conductive Plastic Turret Lug/Rear x ±1 % 1K Ω 100K Ω 1 W n/a 6638S
Downloads
6657 6657 6657_part Buy 1-5/16 " 20M 1 (Continuous Mechanical Rotation) IP40 Metal Metal Conductive Plastic Turret Lug/Rear x ±1 % 1K Ω 100K Ω 1 W n/a 6657S
Downloads
6674 6674 6674_part Buy 2 " 25M 1 (Continuous Mechanical Rotation) IP40 Metal Metal Conductive Plastic Turret Lugs x ±0.25 % 1K Ω 100K Ω 2 W n/a 6674S
Downloads
Mounting
Resistance
Watts
Linearity %
Elec. Angle
PART NUMBERMountingResistanceWattsLinearity %Elec. AnglePackagingShaft Dia.Rotational LifeEngineeringBuy Now
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
33823382_partSee Note
TBD
Label
TBDPS-1
Request Report
3382
China RoHS2 - 3382