Search
Languages

非接觸式感應器 - 單轉型

Non-Contacting Single-turn
技術規格

旋轉式控制器的功用是轉化角機械位置為電信訊號。旋轉式控制器是專為有頻繁調整需求的應用設計而生。該無轉軸設計,可應用於不同的參與機制,例如客製化轉軸、馬達控制、人機界面調整,或機械手臂的定位位置。旋轉式控制器可應用於使用者對可變輸出的控制,如頻率、速度,和音量控制。 典型的應用包括測試和測量設備、消費性電子產品、小型發動機、機器人、醫療設備。

Bourns線上產品訓練課程

Sensors, Panel Controls, Encoders, Precision Potentiometers, Dials 的衝突礦產資源報告:CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series 資料表 產品圖片 封裝 封裝直徑 密封性 止動裝置 開關 轉軸 套管 端子 解析度範圍 旋轉速度 旋轉壽命 固定型式 轉數 額定功率 MDS 工程 工程文件
AMS22B AMS22B AMS22B_part Non-Contacting Analog Rotary Position Sensor 22 mm round IP50 No No Metal Metal 12 bits 500 RPM 50 million shaft revolutions Bushing Mount 1, Continuous 5 AMS22B
Downloads
AMS22S AMS22S AMS22S_part Non-Contacting Analog Rotary Position Sensor 22 mm round IP50 No No Metal 12 bits 200 RPM 50 million shaft revolutions Servo Mount 1, Continuous 5 AMS22S
Downloads
AMS22U AMS22U AMS22U_part Non-Contacting Analog Rotary Position Sensor 22 mm round IP50 No No Metal 12 bits 1000 RPM 100 million shaft revolutions Servo Mount 1, Continuous 5 AMS22U
EMS22A EMS22A EMS22_part Non-Contacting Absolute Encoder 21 mm x 16 mm IP65 No No Metal Metal 1024 states Up to 10,000 rpm 100 million and 50 million shaft revolutions Bushing or Servo Mount 1, Continuous 3.3 or 5 EMS22x
Downloads
EMS22D EMS22D EMS22_part Non-Contacting Direction/Step Encoder 21 mm x 16 mm IP65 No No Metal Metal 64, 128, 256 and 512 PPR Up to 10,000 rpm 100 million and 50 million shaft revolutions Bushing or Servo Mount 1, Continuous 3.3 or 5 EMS22x
EMS22P EMS22P EMS22_part Non-Contacting PWM Encoder 21 mm x 16 mm IP65 No No Metal Metal 1024 states Up to 10,000 RPM 100 million and 50 million shaft revolutions Bushing or Servo Mount 1, Continuous 3.3 or 5 EMS22x
EMS22Q EMS22Q EMS22_part Non-Contacting Incremental Encoder 21 mm x 16 mm IP65 No No Metal Metal 32, 64, 128 and 256 PPR Up to 10,000 rpm 100 million and 50 million shaft revolutions Bushing or Servo Mount 1, Continuous 3.3 or 5 EMS22x
Downloads
DMS22B DMS22B
Non-Contacting Feedback Rotary Sensor with SSI Output 22 mm round IP50 No No Metal Metal 12 bits 120 RPM max. 50 million shaft revolutions Bushing Mount 1, Continuous 4.5 Min., 5 Typ., 5.5 Max. DMS22B
Mounting
Resistance
Watts
Linearity %
Elec. Angle
PART NUMBERMountingResistanceWattsLinearity %Elec. AnglePackagingShaft Dia.Rotational LifeEngineeringBuy Now