Search
Languages

SMD貼片雙繞遮罩功率電感

Power Inductors - SMD Dual-Winding Shielded
技術規格

Bourns® 產品- SMD貼片雙繞遮罩功率電感,適用於SEPIC topology、通訊設備、筆記型電腦、桌上式電腦、伺服器、液晶顯示器、背光、數碼攝像機,高清晰電視和汽車音響系統電源..

Power Inductors 的衝突礦產資源報告:CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

  Design Files

Inductance (μH) min
0
max
120,000
Current Rating (A) min
0.0005
max
70
Current Saturation (A) min
0.0003
max
118
DCR (Ohms) min
0
max
484
Height (mm) min
0
max
54
Length (mm) min
0
max
54
Width (mm) min
0
max
38.1
Material Core
Shielding
Ratings