Search
Languages

J.W. Miller® -插件式高電流扼流圈

首頁 / 產品 / 磁性元件 / J.W. Miller® -插件式高電流扼流圈
J.W. Miller® - Through-Hole High Current Chokes
技術規格

Bourns 很高興在此宣布由Bell工業公司收購 J.W. Miller磁性產品部門。J.W. Miller®磁性產品成立於1924年,為知名的標準與訂製磁性元件供應商,能滿足少量或大批生產的需求。完整產品系列包括高品質線圈、扼流圈、電感、變壓器等,配置方式有表面黏著式、插件式兩種。

JW Miller® Magnetic Products 的衝突礦產資源報告:CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

  Design Files

Inductance (μH) min
0
max
120,000
Current Rating (A) min
0.0005
max
70
Current Saturation (A) min
0.0003
max
118
DCR (Ohms) min
0
max
484
Height (mm) min
0
max
54
Length (mm) min
0
max
54
Width (mm) min
0
max
38.1
Material Core
Shielding
Ratings