Search
Languages

环境传感器

压力传感器

prodline_pressure_sensors

BPS压力传感器基于创新的MEMS技术,可提供微型封装尺寸极其精确的状况读数。传感组件是由化学蚀刻硅膜片黏合的压阻组件嵌入组成。与其他传感器与控制器产品一样,我们的BPS系列可以针对客户的特定规格应用进行调整,请向我们的FAE询问有关订制的信息。

详情请阅读 BPS110/120 产品简介 与 BPS130 产品简介 与 BPS140 产品简介

索取样品: Request Sample
Series BSP140
Datasheet BSP140
Photo BPS140
Environmental Type Pressure
Package Size 10 mm
Output Amplified Analog
Pressure Type Gauge, Absolute
DAC Resolution 12 bit
Range 15 to 300 psi
Supply Voltage, VDC 4.5 to 5.5
Operating Temperature -40°C to +150°C
Media Compatibility Harsh media (air, liquid and gas)
Total Error Band ± 2.5 %FS
Accuracy ± 0.25 %FS
Lifetime Drift ± 0.5 %FS
Port Style Single Port
Terminal Solder holes
Buy Now Buy

 

 

湿度传感器

prodline_humidity_sensors

BPS湿度传感器基于创新的电容技术,可在微型封装尺寸内提供及其精确的条件读数。与其他传感器与控制器产品一样,我们的BPS系列可以针对客户的特定规格应用进行调整,请向我们的FAE询问有关订制的讯息。

详情请阅读 BPS230 产品简介

索取样品: Request Sample
Please take a quick survey
网络调查  
Opt out

Bourns Web Survey

Please answer as many questions as you can with 1 being unfavorable and 5 most favorable.
How easy was it to find what you were looking for on our website?
How satisfied are you with the content?
Did it take you more or less time than you expected to find what you were looking for?
How likely is it that you will recommend our website to a friend or colleague?
 
(Please include your email address if you have any questions.)