电流感应、脉冲电源 & 高功率电阻

prodline_current_sense_resistors

典型的应用包括减震器、电力供应的电流感应,和电动马达控制,例如电 焊机、暖炉、动力转向、以及其它的应用。

  • 电流感应
  • 脉冲电源
  • 高功率电阻
针对产 品应用数据及更多的说明,请点选参阅我们的数据库.

Bourns product training module

PWR220 产品视频
Series 数据表 产品图片 阻值范围 允许公差 温度系数 功率 (瓦特) 单颗电阻功率 包装 外观 / 包装类型 实体构型 原料 电阻范围 (奥姆) MDS 工程 工程檔
CFG0612 CFG
0.005; 0.01 ohms 1 % ±100 ppm 1 W Wide Terminal Chip Metal Foil CFG0612
CFN0402 CFN
0.01; 0.02 ohms 1 % / 5 %  ±100 ppm  0.25 W Chip Metal Foil CFN0402
CFN0603 CFN
0.005; 0.01; 0.02 ohms 1 % / 5 % ±50 ppm / ±100 ppm 0.5 W Chip Metal Foil CFN0603
CFN0805 CFN
0.005; 0.01; 0.02; 0.03 ohms 1 % / 5 % ±50 ppm / ±100 ppm 0.5 W Chip Metal Foil CFN0805
CFN1206 CFN
0.005; 0.01; 0.02; 0.04 ohms 1 % / 5 % ±50 ppm / ±100 ppm 1 W Chip Metal Foil CFN1206
CFN0402A CFN-A
0.01; 0.02 ohms 1 % / 5 %  ±100 ppm  0.2 W Chip Metal Foil CFN0402
CFN0603A CFN-A
0.005 to 0.02 ohms 1 % / 5 % ±50 ppm / ±100 ppm 0.5 W Chip Metal Foil CFN0603
CFN0805A CFN-A
0.005 to 0.03 ohms 1 % / 5 % ±50 ppm / ±100 ppm 0.75 W Chip Metal Foil CFN0805
CFN1206A CFN-A
0.005 to 0.04 ohms 1 % / 5 % ±50 ppm / ±100 ppm 1 W Chip Metal Foil CFN1206
CRK0612 CRK
0.001; 0.005; 0.01 ohms 1 % / 5 % ±50 ppm 1 W Wide Terminal Chip Metal Strip CRK0612
CRK0815 CRK
0.004; 0.005; 0.01 ohms 1 % / 5 % ±50 ppm 1 W Wide Terminal Chip Metal Strip CRK0815
CRL0603 CRL0603 .10 to 9.1 ohms 1 %/5 % ±200 ppm .1 W Chip Thick Film CRL0603
Downloads
CRL0805 CRL0805 crl_2512 .05 to 9.1 ohms 1 % / 5 % ±200 ppm/±400 ppm .125 W Chip Thick Film CRL0805
Downloads
CRL1206 CRL1206 crl_2512 .02 to 9.1 ohms 1 % / 5 % ±200 ppm/±600 ppm .250 W Chip Thick Film CRL1206 (0.01-0.091 ohms)
CRL1206 (0.1-0.91 ohms)
Downloads
CRL2010 CRL2010 crl_2512 .02 to 9.1 ohms 1 % / 5 % ±200 ppm/±600 ppm .5 W Chip Thick Film CRL2010
Downloads
CRL2512 CRL2512 crl_2512 .01 to 9.1 ohms 1 %/5 % ±200 ppm/±600 ppm 1 W Chip Thick Film CRL2512
Downloads
CRM0805 CRM0805_1206_2010
47m to 1M 1 %/5 % ±100 ppm/±150 ppm/±200 ppm 0.25 W Chip Thick Film CRM0805 MDS (under 1Ω)
CRM0805 MDS (over 1Ω)
CRM1206 CRM0805_1206_2010
47m to 1M 1 %/5 % ±100 ppm/±150 ppm/±200 ppm 0.5 W Chip Thick Film CRM1206 MDS (under 1Ω)
CRM1206 MDS (over 1Ω)
CRM2010 CRM0805_1206_2010
47m to 1M 1 %/5 % ±100 ppm/±150 ppm/±200 ppm 1.0 W Chip Thick Film CRM2010 MDS (under 1Ω)
CRM2010 MDS (over 1Ω)
CRM2512 CRM
47m to 1M 1 %, 5 % ±100 ppm/±200 ppm 2 W Chip Thick Film CRM2512 MDS (under 1Ω)
CRM2512 MDS (over 1Ω)
CRM0603A CRM-A
0.05 ohm to 1 megohm 0.5 %, 1 %, 5 % ±100 ppm/±150 ppm/±200 ppm/±250 ppm 0.125 W Chip Chip Thick Film CRM0603A
CRM0805A CRM-A
0.05 ohm to 1 megohm 0.5 %, 1 %, 5 % ±100 ppm/±150 ppm/±200 ppm 0.25 W Chip Thick Film CRM0805A
CRM1206A CRM-A
0.05 ohm to 1 megohm 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 0.5 W Chip Chip Thick Film CRM1206A
CRM1210A CRM-A
0.05 ohm to 1 megohm 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 0.5 W Chip Chip Thick Film CRM1210A
CRM2010A CRM-A
0.05 ohm to 1 megohm 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 1 W Chip Chip Thick Film CRM2010A
CRM2512A CRM-A
0.05 ohm to 1 megohm 0.5 %, 1 %, 5 % ±100 ppm/±200 ppm 2 W Chip Chip Thick Film CRM2512A
CHP2512 CHP
0.1 ohm to 1 megohm 1 %/5 % ±100 ppm/±200 ppm 3 W Chip Thick Film CHP2512
CRF0805 CRF
0.003 to 0.02 ohms 1 %, 5 % ±50 ppm 0.5 W Chip Metal Strip CRF0805
CRF1206 CRF
0.001 to 0.03 ohms 1 %, 5 % ±50 ppm 1 W Chip Metal Strip
CRF2512 CRF
0.001 to 0.050 ohms 1 %, 5 % ±50 ppm 0.001 to 0.010 ohms: 2 W
0.011 to 0.050 ohms: 1 W
Chip Metal Strip CRF2512 Series NiCu
CRE2512 CRE
0.001 to 0.009 ohms 1 % ±50 ppm 2 W / 3 W Chip Metal Strip CRE2512
CRA2512 CRA
0.01 to 0.100 ohms 1 %, 5 % ±50 ppm 3 W Chip Metal Strip CRA2512
CST0612 CST0612
CST0612_part 0.5 to 5 milliohms 1 % ±100 ppm/±200 ppm 1 W 4-Terminal Chip Metal Strip CST0612
CSS2H-2512 CSS2H-2512
0.3 to 5 milliohms 1 % / 5 % ±50 ppm 1.5 to 6 W Surface Mount Metal Element CSS2H-2512R
CSS2H-2512K
CSS2H-3920 CSS2H-3920
0.2 to 5 milliohms 1 % / 5 % ±50 ppm 2 to 12 W Surface Mount Metal Element CSS2H-3920R
CSS2H-3920K
CSS2H-5930 CSS2H-5930
0.2 to 3 milliohms 1 % / 5 % ±50 ppm 4 to 10 W Surface Mount Metal Element CSS2H-5930K
CSS2H-5930R
CSS4J-4026 CSS4J-4026
0.2 to 3 milliohms 1 % / 5 % ±50 ppm 3 to 5 W Surface Mount Metal Element CSS4J-4026K
CSS4J-4026R
CSM2F-6918-0 CSM2F-6918-0
50 to 200 microohms 5 % ±50 ppm 36 W Surface Mount/
Clearance Hole/
Bare Copper
Metal Element CSM2F-6918-L050J00
CSM2F-6918-L100J00
CSM2F-6918-L200J00
CSM2F-6918-1 CSM2F-6918-1
50 to 200 microohms 5 % ±50 ppm 36 W Surface Mount/
Clearance Hole/
Pre-Plate
Metal Element CSM2F-6918-L050J01
CSM2F-6918-2 CSM2F-6918-2
50 to 200 microohms 5 % ±50 ppm 36 W Surface Mount Surface Mount/
Clearance Hole/
Post Plated
Metal Element CSM2F-6918-L050J02
CSM2F-6918-L100J02
CSM2F-6918-L200J02
CSM2F-7036-0 CSM2F-7036-0
25 to 100 microohms 5 % ±50 ppm 50 W Surface Mount/
Clearance Hole/
Bare Copper
Metal Element CSM2F-7036-L025J00
CSM2F-7036-L050J00
CSM2F-7036-L100J00
CSM2F-7036-1 CSM2F-7036-1
25 to 100 microohms 5 % ±50 ppm 50 W Surface Mount/
Clearance Hole/
Pre-Plate
Metal Element CSM2F-7036-L050J01
CSM2F-7036-2 CSM2F-7036-2
25 to 100 microohms 5 % ±50 ppm 50 W Surface Mount/
Clearance Hole/
Post Plated
Metal Element CSM2F-7036-L025J02
CSM2F-7036-L050J02
CSM2F-7036-L100J02
CSM2F-8518-0 CSM2F-8518-0
50 to 200 microohms 5 % ±50 ppm 36 W Surface Mount/
Clearance Hole/
Bare Copper
Metal Element CSM2F-8518-L050J00
CSM2F-8518-L100J00
CSM2F-8518-L200J00
CSM2F-8518-1 CSM2F-8518-1
50 to 200 microohms 5 % ±50 ppm 36 W Surface Mount/
Clearance Hole/
Pre-Plate
Metal Element CSM2F-8518-L050J01
CSM2F-8518-L100J01
CSM2F-8518-2 CSM2F-8518-2
50 to 200 microohms 5 % ±50 ppm 36 W Surface Mount/
Clearance Hole/
Post Plated
Metal Element CSM2F-8518-L050J02
CSM2F-8518-L100J02
CSM2F-8518-L200J02
CSM2F-8536-0 CSM2F-8536-0
25 to 100 microohms 5 % ±50 ppm 50 W Surface Mount/
Clearance Hole/
Bare Copper
Metal Element CSM2F-8536-L025J00
CSM2F-8536-L050J00
CSM2F-8536-L100J00
CSM2F-8536-1 CSM2F-8536-1
25 to 100 microohms 5 % ±50 ppm 50 W Surface Mount/
Clearance Hole/
Pre-Plate
Metal Element CSM2F-8536-L025J01
CSM2F-8536-L050J01
CSM2F-8536-2 CSM2F-8536-2
25 to 100 microohms 5 % ±50 ppm 50 W Surface Mount/
Clearance Hole/
Post Plated
Metal Element CSM2F-8536-L025J02
CSM2F-8536-L050J02
CSM2F-8536-L100J02
Please take a quick survey
网络调查  
Opt out

Bourns网络调查

请回答尽可能多的问题,1分代表非常糟,5分代表非常好。
在我们的网站上搜寻内容方便吗?
您对网站的内容满意吗?
搜寻您所需内容的时间比您预计的要多还是要少?
您会向您的朋友或同事推荐我们的网站吗?