Thin Film

Series 数据表 产品图片 阻值范围 允许公差 温度系数 单颗电阻功率 相关文件 Engineering 工程檔
CRT0402 CRT0402 CRT0603_part 4.7 ohms to 511K ohms 0.01 % to 1 % ±2 to ±50 ppm .0625 W CRT0402
Downloads
CRT0603 CRT0603 CRT0603_part 4.7 ohms to 1 megohm 0.01 % to 1 % ±2 to ±50 ppm .100 W CRT0603
Downloads
CRT0805 CRT0805 CRT0603_part 1 ohm to 1 megohm 0.01 % to 1 % ±2 to ±50 ppm .125 W CRT0805
Downloads
CRT1206 CRT1206 CRT0603_part 4.7 ohms to 1 megohm 0.01 % to 1 % ±2 to ±50 ppm .250 W CRT1206
Downloads
CRT0402-ST CRT0402-ST CRT0603_part 4.7 ohms to 255K ohms 0.1 % to 1 % ±25 ppm / ±50 ppm 0.0625 W CRT0402-ST
Downloads
CRT0603-ST CRT0603-ST CRT0603_part 1 ohm to 1 megohm 0.1 % to 1 % ±25 ppm / ±50 ppm 0.1 W CRT0603-ST
Downloads
CRT0805-ST CRT0805-ST CRT0603_part 1 ohm to 2 megohms 0.1 % to 1 % ±25 ppm / ±50 ppm 0.125 W CRT0805-ST
Downloads
CRT1206-ST CRT1206-ST CRT0603_part 1 ohm to 2.49 megohms 0.1 % to 1 % ±25 ppm / ±50 ppm 0.25 W CRT1206-ST
Downloads
CRT0402-AS CRT0402-AS CRT-AS_part 49.9 ohms to 332K ohms 0.05 % to 1 % ±10 to ±50 ppm .0625 W CRT0402-AS
Downloads
CRT0603-AS CRT0603-AS CRT-AS_part 49.9 ohms to 332K ohms 0.05 % to 1 % ±10 to ±50 ppm .100 W CRT0603-AS
Downloads
CRT0805-AS CRT0805-AS CRT-AS_part 10 ohms to 1 megohm 0.05 % to 1 % ±10 to ±50 ppm .125 W CRT0805-AS
Downloads
CRT1206-AS CRT1206-AS CRT-AS_part 10 ohms to 1 megohm 0.05 % to 1 % ±10 to ±50 ppm .250 W CRT1206-AS
Downloads