脉冲电源电阻

Series 数据表 产品图片 阻值范围 允许公差 温度系数 单颗电阻功率 实体构型 相关文件 Engineering 工程檔
CRS0805 CRS0805 cr100main 1 ohm to 1 megohm 1 %/5 % ±100 ppm/±200 ppm 0.25 W Thick Film Chip CRS0805
Downloads
CRS1206 CRS1206 cr100main 1 ohm to 1 megohm 1 %/5 % ±100 ppm/±200 ppm 0.5 W Thick Film Chip CRS1206
Downloads
CRS2010 CRS2010 cr100main 1 ohm to 1 megohm 1 %/5 % ±100 ppm/±200 ppm 1 W Thick Film Chip CRS2010
Downloads
CRS2512 CRS2512 cr100main 1 ohm to 1 megohm 1 %/5 % ±100 ppm/±200 ppm 2 W Thick Film Chip CRS2512
Downloads
CRS0603A CRS0603A CRS-A_part 1 ohm to 1 megohm 1 %, 5 % ±100 ppm/±200 ppm 0.125 W Thick Film Chip CRS0603A
Downloads
CRS0805A CRS0805A CRS-A_part 1 ohm to 1 megohm 1 %, 5 % ±100 ppm/±150 ppm/±200 ppm 0.25 W Thick Film Chip CRS0805A
Downloads
CRS1206A CRS1206A CRS-A_part 1 ohm to 1 megohm 1 %, 5 % ±100 ppm/±200 ppm 0.5 W Thick Film Chip CRS1206A
Downloads
CRS1210A CRS1210A CRS-A_part 1 ohm to 1 megohm 1 %, 5 % ±100 ppm/±200 ppm 0.5 W Thick Film Chip CRS1210A
Downloads
CRS2010A CRS2010A CRS-A_part 1 ohm to 1 megohm 1 %, 5 % ±100 ppm/±200 ppm 1 W Thick Film Chip CRS2010A
Downloads
CRS2512A CRS2512A CRS-A_part 1 ohm to 1 megohm 1 %, 5 % ±100 ppm/±200 ppm 2 W Thick Film Chip CRS2512A
Downloads
CMP0603 CMP0603 cmp_part 10 Ω to 1 MΩ 1 %
5 %
±100 ppm
±200 ppm
0.25 W Thick Film Chip CMP0603
Downloads
CMP0805 CMP0805 cmp_part 10 Ω to 1 MΩ 1 %
5 %
±100 ppm
±200 ppm
0.5 W Thick Film Chip CMP0805
Downloads
CMP1206 CMP1206 cmp_part 10 Ω to 1 MΩ 1 %
5 %
±100 ppm
±200 ppm
0.75 W Thick Film Chip CMP1206
Downloads
CMP2010 CMP2010 cmp_part 10 Ω to 1 MΩ 1 %
5 %
±100 ppm
±200 ppm
1 W Thick Film Chip CMP2010
Downloads
CMP2512 CMP2512 cmp_part 10 Ω to 1 MΩ 1 %
5 %
±100 ppm
±200 ppm
1.5 W Thick Film Chip CMP2512
Downloads
CMP0603A CMP0603A cmp_part 10 Ω to 1 MΩ
1 %
5 %
±100 ppm
±200 ppm
0.25 W Thick Film Chip CMP0603A
Downloads
CMP0805A CMP0805A cmp_part 10 Ω to 1 MΩ
1 %
5 %
±100 ppm
±200 ppm
0.5 W Thick Film Chip CMP0805A
Downloads
CMP1260A CMP1260A cmp_part 10 Ω to 1 MΩ
1 %
5 %
±100 ppm
±200 ppm
0.75 W Thick Film Chip CMP1206A
Downloads
CMP2010A CMP2010A cmp_part 10 Ω to 1 MΩ
1 %
5 %
±100 ppm
±200 ppm
1 W Thick Film Chip CMP2010A
Downloads
CMP2512A CMP2512A cmp_part 10 Ω to 1 MΩ
1 %
5 %
±100 ppm
±200 ppm
1.5 W Thick Film Chip CMP2512A
Downloads
CHP0805 CHP0805 CHP_part 1 ohm to 1 megohm 1 %/5 % ±100 ppm/±150 ppm/±200 ppm 0.5 W Thick Film Chip CHP0805
Downloads
CHP1206 CHP1206 CHP_part 1 ohm to 1 megohm 1 %/5 % ±100 ppm/±200 ppm 0.75 W Thick Film Chip CHP1206
Downloads
CHP2512 CHP2512 CHP_part 0.1 ohm to 1 megohm 1 %/5 % ±100 ppm/±200 ppm 3 W Thick Film Chip CHP2512
Downloads
CHP0603 CHP0603 CHP_part 1 ohm to 1 megohm 1 %/5 % ±100 ppm/±200 ppm 0.33 W Thick Film Chip CHP0603
Downloads
CHP0603A CHP0603A chp_a_part 10 mΩ to 1 MΩ
1 %
5 %
±100 ppm/±200 ppm 0.33 W Thick Film Chip CHP0603-A
Downloads
CHP0805A CHP0805A chp_a_part 10 mΩ to 1 MΩ
1 %
5 %
±100 ppm/±150 ppm/±200 ppm 0.5 W Thick Film Chip CHP0805-A
Downloads
CHP1206A CHP1206A chp_a_part 10 mΩ to 1 MΩ
1 %
5 %
±100 ppm/±200 ppm 0.75 W Thick Film Chip CHP1206-A
Downloads
CHP2512A CHP2512A chp_a_part 10 mΩ to 1 MΩ
1 %
5 %
±100 ppm/±200 ppm 3 W Thick Film Chip CHP2512-A
Downloads
PWR2010 PWR2010 PWR2010_part 0.1-1K ohms 0.5 %,1 %, 5 % ±20 to ±90 ppm 0.5 W Surface Mount Wirewound Downloads
PWR2615 PWR2615 pwr4525_part 0.01-3k ohms 1 %, 5 % ±20 to ±150 ppm 1 W Surface Mount Wirewound PWR2615
Downloads
PWR3014 PWR3014 PWR2010_part 0.1-4K ohms 0.5 %,1 %, 5 % ±20 to ±90 ppm 1 W Surface Mount Wirewound Downloads
PWR4318 PWR4318 PWR2010_part 0.1-8K ohms 0.5 %,1 %, 5 % ±20 to ±90 ppm 2 W Surface Mount Wirewound Downloads
PWR4525 PWR4525 pwr4525_part 0.01-15k ohms 1 %, 5 % ±20 to ±150 ppm 2 W Surface Mount Wirewound PWR4525
Downloads
PWR5322 PWR5322 PWR2010_part 0.1-15K ohms 0.5 %,1 %, 5 % ±20 to ±90 ppm 3 W Surface Mount Wirewound Downloads
FW Series Fusible FW Series Fusible FW_part 4.7 to 100 ohms 5 % ±200 ppm 1, 2, 3, 5, 7 W Through-hole Axial Wirewound FW Series
Downloads
W Series W Series W_photo 15 to 150 ohms 5 % ±300 ppm 1-10 W Axial W Series
Downloads
WS Series Surge Withstand WS Series Surge Withstand WS_part 15 ohms to 3.3 kilohms 5 % ±200 ppm 1-8 W Through-hole Axial Wirewound Downloads