Search
Languages

SMD贴片双绕屏蔽功率电感

Power Inductors - SMD Dual-Winding Shielded
技术规格

Bourns® 产品- SMD贴片双绕屏蔽功率电感,适用于SEPIC topology、通讯设备、笔记型计算机、桌上式计算机、服务器、液晶显示器、背光、数码摄像机,高清晰电视和汽车音响系统电源..

Power Inductors 的冲突矿产资源报告 :CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

  Design Files

Inductance (μH) min
0
max
120,000
Current Rating (A) min
0.0005
max
70
Current Saturation (A) min
0.0003
max
118
DCR (Ohms) min
0
max
484
Height (mm) min
0
max
54
Length (mm) min
0
max
54
Width (mm) min
0
max
38.1
Material Core
Shielding
Ratings