Search
Languages

J.W. Miller® -插件式铁氧体磁珠/电磁干扰过滤器

J.W. Miller® - Through-Hole Ferrite Beads / EMI Filters
技术规格

Bourns 很高兴在此宣布由Bell工业公司收购 J.W. Miller 磁性产品部门。J.W. Miller® 磁性产品成立于1924年,为知名的标准与订制磁性组件供货商,能满足少量或大批生产的需求。完整产品系列包括高质量线圈、扼流圈、电感、变压器等,配置方式有表面黏着式、插件式两种。

JW Miller® Magnetic Products 的冲突矿产资源报告 :CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

  Design Files

Inductance (μH) min
0
max
120,000
Current Rating (A) min
0.0005
max
70
Current Saturation (A) min
0.0003
max
118
DCR (Ohms) min
0
max
484
Height (mm) min
0
max
54
Length (mm) min
0
max
54
Width (mm) min
0
max
38.1
Material Core
Shielding
Ratings
Model/Datasheet 产品照片 潮湿敏感度等级 MSL 焊接图表 封装标签 端子 RoHS 规范证书 CofC 第三方测试报告 物质资料表 MDS China RoHS
FB2000FB20001Std
TBD
FB2000
Request Report
FB2000