电压瞬变抑制二极管

TVS Diodes
概述
由于行动通讯运算与视听设备市场之小型化需求,半导体产业研发出更小型的电子组件。目前在设计小型电子系统时面临到主机板空间不足的问题,因此加速电子组件替代封装的需求。功能整合与小型化为成功关键!

为达到小型化需求,Bourns新一代芯片二极管因应而生,以最少成本封装提供硅二极管。镀有铜 /镍 /金接点的小讯号二极管 0603、1005、1606 为无铅产品,而SMA、SMB、SMC、1408、1607、2010、2419、8L NSOIC、16L NSOIC、SOT23、SOT23-6、16L WSOIC等封装方式则是采用100%锡制接点。所有Bourns®二极管产品皆与无铅制程兼容,符合许多工业和政府关于无铅零组件的规范。

Bourns® 芯片二极管遵照JEDEC标准,方便您使用于自动插件设备。而平整的包装让您免除管状封包零件的使用困扰。

优点
Bourns 芯片二极管产品较其它同业提供了更独特的优点,如:
  • 封装尺寸:芯片二极管0603、1005、1206、1408、2010 为无引脚式,电路板设计能更省空间。
  • 环境:所有Bourns二极管皆符合RoHS规范,符合许多全球性业界及政府对无铅零组件的相关规范。
  • 制造便利性 : 芯片二极管可适用于业界的标准表面黏着自动插件设备。产品平整包装更便于使用,减少了一般管状封包零件在生产操作时滚动的问题。

Diodes 的冲突矿产资源报告 :CMRT

Design Notes  
RS-485 Port Protection Evaluation Board 1  
RS-485 Port Protection Evaluation Board 2  
Series CD1005-TxxC Series
数据表 CD1005-TxxC Series
产品图片 cd0603_1005-t_part_nr
封装 Transient Voltage Suppressor Diodes
运作反向峰值电流 符号: VRMM / 单位: V 5.0-24
最小击穿电压 @ IT (mA) 符号: VBR / 单位: V 6.0-25
典型电容 @ 0 V 1 MHZ 符号: CT / 单位: PF 12
RoHS 规 范 CD1005-TxxC Series
工程檔 Downloads
Please take a quick survey
网络调查  
Opt out

Bourns Web Survey

Please answer as many questions as you can with 1 being unfavorable and 5 most favorable.
How easy was it to find what you were looking for on our website?
How satisfied are you with the content?
Did it take you more or less time than you expected to find what you were looking for?
How likely is it that you will recommend our website to a friend or colleague?
 
(Please include your email address if you have any questions.)