应用 Schematics
ISDN
RJ11 Fax/Modem (FXO)
RJ11 SLIC Protection GR-1089-CORE Dual Supply Voltage
RJ11 SLIC Protection ITU-T Dual Supply Voltage
RJ11 SLIC Protection GR-1089-CORE Negative Voltage Tracking
RJ11 SLIC Protection ITU-T Negative Voltage Tracking
VDSL Driver Side Protection
Ethernet- ESD Protection
Ethernet- Power Over Ethernet (PoE) PD Solution
Ethernet- Power Over Ethernet (PoE) PSE Solution
T1/E1 - GR -1089-CORE Negative Voltage Tracking
Telecom Circuit Protection Selection Guide
Integrated Line Protection for Multiple SLICs
Basic ADSL Interface
Basic Electronic Hook Switch Protection
Basic Electro-Mechanical Hook Switch Protection
Circuit Protection Application Note: Cell Base Station Protection
RS-232 Protection
RS-485 Protection
Opto-Input Protection
ADSL for CPE Applications
Protection Against Isolation Breakdown
Removing Single Blow Fuses
Low Capitance and Overshoot Solution
Reference Design: Protecting Legerity Subscriber Line Interface Circuits (SLICs)
with Bourns TISP Protector Products
Power Supply Diode and Decoupling Capacitor
Grounding Techniques
TISP61089BD K1 and K2 Connection
TISP61089BD Connection When Using the B0500T Fuse
Telecordia GR-1089-CORE, Issue 6 Protection Solution
GR-1089-CORE Voltage Coordination Protection
GR-1089-CORE Intra-Building Requirements
Dual Port Protector for Intra-Building
Dual Voltage Protection for Inter-Building Requirements
Dual Polarity Intra-building Protection Solution
Dual Polarity ITU-T Basic Recommendations Protection Solution
CANbus - Surge Protection
LVDS Input Port - Surge Protection
LVDS Output Port - Surge Protection
RS-485 Serial Port - ESD/EFT/Surge Protection
T1/E1 GR-1089-CORE
VDSL Line Side Protection