Search
Languages

Single-turn Trimpot® Trimming Potentiometers

Trimpot® Trimming Potentiometers - Single-turn

Bourns® Trimpot® Trimming potentiometers perform a variety of circuit adjustments in all types of electronic equipment. The variety of physical configurations available and the ability to withstand today's manufacturing environment offers the designer flexibility in selecting the best trimmer for the application.

Bourns single-turn trimmers are actuated by a direct-drive mechanism. It consists of a simple rotor with a slot, whose wiper movement is traversed in a circular path. Package types available include:

  • Sealed trimmers are built with an o-ring seal to prevent entrance of moisture and serve as a mechanical restraint to prevent unwanted wiper movement.
  • Open-frame trimmers are not sealed to withstand a cleaning process and are usually lower in cost.
Single-turn trimmers are designed with a direct-drive actuation for resistance adjustment and suitable for applications such as data input for digital equipment, where the level of accuracy is not critical.

Customers choose Bourns for our 70-year history of trimming potentiometer technology innovation and broad range of physical configurations; rugged enough to withstand today's manufacturing environments. Around the world, Bourns Trimpot products are used in virtually every electronic market.

Please read our article on safety issues concerning counterfeit Bourns® Trimmers.

QPL approved part number list.

Bourns offers Design Kits for this product line.

For application notes, processing information, adjustment tools, hardware and further documents please visit library.

Mineral Source Reporting for Trimpot®, Switch, and Modular Contact products CMRT

ObsoleteProducts marked with this symbol are currently available, although not recommended for new designs.

Series PV32
Data Sheet PV32
Photo PV32_part
Rotational Life 50 cycles
Number of Turns 1
Power Rating 0.5 watts
Mounting Type through-hole
Resistance Range 100 ohms to 1 megohm
CRV/ENR* 3 % or 3 ohms (whichever is greater)
Construction sealed
Design Files Downloads
Engineering View Engineering Data
×

PV32 Models

PV32H100A01B00
PV32H100A02B00
PV32H101A01B00
PV32H101A02B00
PV32H102A01B00
PV32H102A02B00
PV32H103A01B00
PV32H103A02B00
PV32H104A01B00
PV32H104A02B00
PV32H105A01B00
PV32H105A02B00
PV32H200A01B00
PV32H200A02B00
PV32H201A01B00
PV32H201A02B00
PV32H202A01B00
PV32H202A02B00
PV32H203A01B00
PV32H203A02B00
PV32H204A01B00
PV32H204A02B00
PV32H205A01B00
PV32H205A02B00
PV32H251A01B00
PV32H251A02B00
PV32H252A01B00
PV32H252A02B00
PV32H253A01B00
PV32H253A02B00
PV32H254A01B00
PV32H254A02B00
PV32H500A01B00
PV32H500A02B00
PV32H501A01B00
PV32H501A02B00
PV32H502A01B00
PV32H502A02B00
PV32H503A01B00
PV32H503A02B00
PV32H504A01B00
PV32H504A02B00
PV32H505A01B00
PV32H505A02B00
PV32N100A01B00
PV32N101A01B00
PV32N102A01B00
PV32N103A01B00
PV32N104A01B00
PV32N105A01B00
PV32N200A01B00
PV32N201A01B00
PV32N202A01B00
PV32N203A01B00
PV32N204A01B00
PV32N205A01B00
PV32N251A01B00
PV32N252A01B00
PV32N253A01B00
PV32N254A01B00
PV32N500A01B00
PV32N501A01B00
PV32N502A01B00
PV32N503A01B00
PV32N504A01B00
PV32N505A01B00
PV32P100A01B00
PV32P100A02B00
PV32P101A01B00
PV32P101A02B00
PV32P102A01B00
PV32P102A02B00
PV32P103A01B00
PV32P103A02B00
PV32P104A01B00
PV32P104A02B00
PV32P105A01B00
PV32P105A02B00
PV32P200A01B00
PV32P200A02B00
PV32P201A01B00
PV32P201A02B00
PV32P202A01B00
PV32P202A02B00
PV32P203A01B00
PV32P203A02B00
PV32P204A01B00
PV32P204A02B00
PV32P205A01B00
PV32P205A02B00
PV32P253A01B00
PV32P253A02B00
PV32P254A01B00
PV32P254A02B00
PV32P500A01B00
PV32P500A02B00
PV32P501A01B00
PV32P501A02B00
PV32P502A01B00
PV32P502A02B00
PV32P503A01B00
PV32P503A02B00
PV32P504A01B00
PV32P504A02B00
PV32P505A01B00
PV32P505A02B00
Buy Now Buy
 
*CRV stands for Contact Resistance Variation. It is the instantaneous change in contact resistance that will be encountered as the result of moving the wiper from one position to another. The limit of CRV is expressed as a percentage of the unit’s total resistance or ohms. When the wiper is actuated, the resistance at the wiper terminal, with respect to either end terminal, is apt to increase or decrease by a value within the CRV specification. (The Potentiometer Hand Book, Carl David Todd, Page 26)