Search
Languages

Environmental Sensors

Pressure Sensors

prodline_pressure_sensors
BPS pressure sensors are based on innovative MEMS technology which provides extremely accurate condition readings in a miniature package size. The sensing element is comprised of embedded piezoresistive elements bonded to a chemically etched silicon diaphragm. As with other Sensors & Controls products, our BPS models can be modified to fit the customer’s specific application. Ask our FAEs for information regarding customization.

Please read our BPS110/120 Product Brief, BPS130 Product Brief and our BPS140 Product Brief for more information.

Series BSP140
Datasheet BSP140
Photo BPS140
Environmental Type Pressure
Package Size 10 mm
Output Amplified Analog
Pressure Type Gauge, Absolute
DAC Resolution 12 bit
Range 15 to 300 psi
Supply Voltage, VDC 4.5 to 5.5
Operating Temperature -40°C to +150°C
Media Compatibility Harsh media (air, liquid and gas)
Total Error Band ± 2.5 %FS
Accuracy ± 0.25 %FS
Lifetime Drift ± 0.5 %FS
Port Style Single Port
Terminal Solder holes
Buy Now Buy

 

 

Humidity Sensors

prodline_humidity_sensors
BPS humidity sensors are based on innovative capacitive technology which provides extremely accurate condition readings in a miniature package size. As with other Sensors & Controls products, our BPS models can be modified to fit the customer’s specific application. Ask our FAEs for information regarding customization.

Please read our BPS230 Product Brief for more information.

Quick link to the Sample Request: Request Sample