Search
Languages

Turns-Counting Dials

Home / Products / Potentiometers / Turns-Counting Dials
Turns-Counting Dials
Specifications

Turns-counting dials are designed for use with precision rotary potentiometers or other types of panel controls where a turns-indicating device or an adjustment setting/locking device is needed. These devices are available to fit various shaft sizes in digital or concentric scale (analog) readout options.

Typical applications include.

  • Power Supplies
  • Oscilloscopes
  • Medical Equipment
  • Industrial Automation Equipment

Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometers, Dials: CMRT

Obsolete Products marked with this symbol are currently available, although not recommended for new designs.
Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

Series H-23
Data Sheet H-23
Photo h23_part
Buy Now Buy
Number of Turns 0-15
Readout Concentric Scale
Division/Turn 50
Brake Yes
Diameter 22 mm
Depth 24 mm
Weight 15 g
Part Number/Shaft Diameter H-23-6A: 1/4 ", H-23-6M: 6 mm, H-23-3A: 1/8 "
Engineering
Design Files

  Design Files

Number of Turns
Divisions /Turn
Dia. Mm
Brake
Shaft Dia.
PART NUMBERNumber of TurnsDivisions /TurnDia. MmBrakeShaft Dia.FinishEngineeringBuy Now