Search
Languages

Slide Potentiometers

Home / Products / Potentiometers / Slide Potentiometers
Slide Potentiometers
Specifications
Panel controls are designed for applications that typically require frequent adjustment. Both rotary and slide panel control types are available. A selection of elements includes carbon, cermet, and conductive plastic. These devices are available in various sizes and shaft/bushing combinations. Some models are available with a rotary switch and seal options. Typical applications include audio mixing consoles, test and measurement equipment, consumer electronics, and medical equipment.

Turns-counting dials are designed for use with precision rotary potentiometers or other types of panel controls where a turns-indicating device or an adjustment setting/locking device is needed. These devices are available to fit various shaft sizes in digital or concentric scale (analog) readout options. Typical applications include power supplies, oscilloscopes, medical equipment, and industrial automation equipment.

For Taper Characteristics and further documents please visit our library.

Not Recommended Products marked with this symbol are currently available, although not recommended for new designs. 

Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometerss, Dials: CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

Series PTA
Data Sheet PTA
Photo PTA_part
Buy Now Buy
Length of Travel 15-60 mm
Shape Linear Slide
Detents Center
Lever Metal/Plastic
Element Carbon
Terminal PC Pins
Taper-Linear x
Taper-CW Audio x
Taper-CCW Audio
Resistance Range Minimum Ohm 1K
Resistance Range Maximum Ohm 1M
Power-Linear 0.05 W (Power rating varies by stroke length)
Power-Audio 0.025 W (Power rating varies by stroke length)
Options-Ganging 2
MDS PTA
Engineering
Design Files Downloads

  Design Files

Stroke Length
Resistance
Taper
Watts
Mounting
PART NUMBERStroke LengthResistanceTaperWattsMountingElement StyleBody SizeStroke LifeEngineeringBuy Now