Search
Languages

Precision Pots Single-turn

Home / Products / Potentiometers / Precision Pots Single-turn
Precision Pots Single-turn
Specifications

Precision potentiometers are designed for control applications where accuracy and high-reliability is important. These devices are available in conductive plastic, wirewound or Hybritron® element types, and in various sizes. Both single-turn and multiturn models are available.

Typical applications include measuring linear distance, angles or rotations in production equipment, industrial test and measurement equipment, and medical equipment.

Obsolete Products marked with this symbol are currently available, although not recommended for new designs.

Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometers, Dials: CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

Series 6534
Data Sheet 6534
Photo 6534_part
Buy Now Buy
Package Diameter 7/8 "
Shape Round
Rotational Life 25M
Number of Turns 1 (Continuous Mechanical Rotation)
Sealable IP40
Shaft Metal
Bushing Servo Lid
Element Conductive Plastic
Terminal Turret Lugs
Taper-Linear x
Linearity ±0.5 %
Resistance-Minimum 1K Ω
Resistance-Maximum 100K Ω
Power Rating 1 W
Ganging 10
MDS 6534S
Engineering
Design Files Downloads

  Design Files

Linearity %
Resistance
Turns / Degrees
Mounting
Watts
PART NUMBERLinearity %ResistanceTurns / DegreesMountingWattsElement StyleBody SizeShaft Revs.EngineeringBuy Now