Search
Languages

Precision Pots Multiturn

Precision Pots Multiturn

Precision potentiometers are designed for control applications where accuracy and high-reliability is important. These devices are available in conductive plastic, wirewound or Hybritron® element types, and in various sizes. Both single-turn and multiturn models are available. Typical applications include measuring linear distance, angles or rotations in production equipment, industrial test and measurement equipment, and medical equipment.

Obsolete Products marked with this symbol are currently available, although not recommended for new designs.

Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometers, Dials: CMRT

Quick link to the Sample Request: Request Sample
Series 3700/3701
Data Sheet 3700/3701
Photo 3700_part
Buy Now Buy
(3700)

Buy
(3701)
Package Diameter 1/2 "
Shape Round
Rotational Life 1M/4M
Number of Turns 10
Sealable IP40
Detents
Shaft Metal
Bushing Metal
Element Wirewound/Hybritron®
Terminal Solder Lugs/Turret Lugs
Taper-Linear x
Linearity ±0.25 %
Resistance-Minimum 1K ohms
Resistance-Maximum 100K ohms
Power Rating 1 watt
Ganging
Related Documents 3700S-L
3701H-L
Design Files