Search
Languages

Precision Pots Multiturn

Precision Pots Multiturn

Precision potentiometers are designed for control applications where accuracy and high-reliability is important. These devices are available in conductive plastic, wirewound or Hybritron® element types, and in various sizes. Both single-turn and multiturn models are available. Typical applications include measuring linear distance, angles or rotations in production equipment, industrial test and measurement equipment, and medical equipment.

Obsolete Products marked with this symbol are currently available, although not recommended for new designs.

Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometers, Dials: CMRT

Quick link to the Sample Request: Request Sample
Series 3548
Data Sheet 3548
Photo 3549_bushing_part
Buy Now Buy
Package Diameter 7/8 "
Shape Round
Rotational Life 1M/2.5M
Number of Turns 5
Sealable IP50
Detents
Shaft Nickel Plated Brass/Stainless Steel
Bushing Brass/Bronze
Element Wirewound/Hybritron®
Terminal Solder Lug/Side
Taper-Linear x
Linearity ±0.25 %
Resistance-Minimum 200/1K ohms
Resistance-Maximum 50K/10K ohms
Power Rating 1.5 watts
Ganging 2
Related Documents 3548H
3548S
Design Files