Search
Languages

Precision Pots Multiturn

Precision Pots Multiturn

Precision potentiometers are designed for control applications where accuracy and high-reliability is important. These devices are available in conductive plastic, wirewound or Hybritron® element types, and in various sizes. Both single-turn and multiturn models are available. Typical applications include measuring linear distance, angles or rotations in production equipment, industrial test and measurement equipment, and medical equipment.

Obsolete Products marked with this symbol are currently available, although not recommended for new designs.

Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometers, Dials: CMRT

Quick link to the Sample Request: Request Sample
Series 3543/3545
Data Sheet 3543/3545
Photo 3543_part
Buy Now Buy
(3543)

Buy
(3545)
Package Diameter 7/8 "
Shape Round
Rotational Life 300/500K
Number of Turns 3-5
Sealable IP40
Detents
Shaft Metal
Bushing Metal
Element Wirewound
Terminal Solder Lug/Side
Taper-Linear x
Linearity ±0.25 %
Resistance-Minimum 20/50 ohms
Resistance-Maximum 50K ohms
Power Rating 1-1.5 watts
Ganging 2
Related Documents 3543S-L
3545S-L
Design Files