Search
Languages

Precision Pots Multiturn

Precision Pots Multiturn
Specifications

Precision potentiometers are designed for control applications where accuracy and high-reliability is important. These devices are available in conductive plastic, wirewound or Hybritron® element types, and in various sizes. Both single-turn and multiturn models are available. Typical applications include measuring linear distance, angles or rotations in production equipment, industrial test and measurement equipment, and medical equipment.

Obsolete Products marked with this symbol are currently available, although not recommended for new designs.

Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometers, Dials: CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

Series 3500/3501
Data Sheet 3500/3501
Photo 3500_part
Buy Now Buy
(3500)

Buy
(3501)
Package Diameter 7/8 "
Shape Round
Rotational Life 2M
Number of Turns 10
Sealable IP65
Detents
Shaft Metal
Bushing Metal
Element Wirewound/Hybritron®
Terminal Solder Lug/Side
Taper-Linear x
Linearity ±0.2 %
Resistance-Minimum 50 Ω
Resistance-Maximum 200K Ω
Power Rating 2 W
Ganging 2
MDS 3500S-L
3501H-L
Engineering
Design Files Downloads

  Design Files

Turns / Degrees
Resistance
Linearity %
Watts
Mounting
PART NUMBERTurns / DegreesResistanceLinearity %WattsMountingElement StyleBody SizeShaft Revs.EngineeringBuy Now