Search
Languages

Bourns® Through-Hole Inductors for DC-DC Converters

Power Inductors - Through-Hole

Bourns offers through-hole inductor models featuring high current up to 10 A. The Bourns® Model PT121 Series is a radial high Q through-hole inductor offering benefits such as low cost, high quality and excellent temperature stability. The Bourns® Model RLB Series radial lead through-hole inductor is available in E12 series for DC-DC converters and the Bourns® RLB0913 Series radial lead through-hole inductor can be used in output chokes and EMI/RFI filters. The Bourns® LPA Series is an axial lead power inductor that is designed for currents up to 5 A. Typical applications include DC-DC converters, power supplies and general use. The Bourns® FSR1013 Series is a high Q level radial lead shielded inductor that able to handle high inductances up to 47 mH. The Bourns® LPV Series is a radial lead power inductor that can handle current up to 10 A and is well-suited for DC-DC converter and power supply applications. All models, FSR1013, LPA and LPV Series, are RoHS compliant (RoHS Directive 2015/863, Mar 31, 2015 and Annex).

Mineral Source Reporting for Power Inductors: CFSI_CMRT4-01