Search
Languages

Bourns® Through-Hole Inductors for DC-DC Converters

Power Inductors - Through-Hole

Some through hole inductor models feature high current up to 10 A. The Bourns® Model PT121 Series is a radial high Q through hole inductor; low cost, high quality with excellent temperature stability. The Bourn® Model RLB Series Radial Lead Through Hole inductor is available in E12 series for DC-DC Converters. The Bourns® RLB0913 Series Radial Lead Through Hole Inductor can be used in output chokes and EMI/RFI filters.

Mineral Source Reporting for Power Inductors: CFSI_CMRT4-01