Bourns® Shielded SMD Power Inductor is an essential component of power supplies that perform DC-DC conversion.
Power inductors are an essential component in the voltage regulator topology. Virtually every circuit that regulates power in automobiles, electronics and DC-DC converters requires an inductor. Bourns® Shielded SMD Power Inductors have low footprints and a wide range of inductance. Bourns® best-selling shielded SMD power inductors are manufactured with a shielded housing designed to achieve the low EMI levels required of automotive design and as a power supply for portable communication equipment.
All models are RoHS compliant, with AEC-Q200 compliancy available on multiple series. Bourns® SRP family of power inductors combines flat wire technology and a powdered iron core to achieve a compact and efficient package for DC-DC converter applications. Bourns® Model SRR and SRU shielded SMD power inductors are especially ideal for smart meter power circuits as they are designed to handle high current and control electromagnetic interference (EMI). Shielded SMD power inductors are the preferred choice when microcontrollers or high frequency components are used in neighboring circuits or within the board assembly itself.
Bourns® is a professional manufacturer for cost effective, AEC-Q200 compliant, shielded power inductors. Our power inductors are essential solutions for reducing core losses in applications where voltage conversion is necessary. As a shielded power inductor manufacturer, Bourns produces a complete line of power inductors including power supply inductors, SMD power inductors, high current inductors, high power inductors, surface mount inductors, and other circuitry requiring power inductors. Bourns Inc power inductors feature a wide inductance range, low DC resistance, and the high current values required for industrial applications.
Mineral Source Reporting for Power Inductors: CFSI_CMRT4-01
Quick link to the Sample Request: