Search
Languages

J.W. Miller® - Through-Hole Radial Lead RF Chokes

J.W. Miller® - Through-Hole Radial Lead RF Chokes

Bourns, Inc. is pleased to announce that it has acquired substantially all of the assets of the J.W. Miller Magnetics Division of Bell Industries, Inc. from Bell. Founded in 1924, J.W. Miller® Magnetics is a well-known supplier of custom and standard magnetic components with capabilities to meet short run or high volume production requirements. Products include a complete line of high-quality coils, chokes, inductors and transformers in both surface mount and through-hole configurations.

Obsolete Products marked with this symbol are currently available, although not recommended for new designs.

Mineral Source Reporting for J.W. Miller Magnetic Products: CMRT

Quick link to the Sample Request: Request Sample
Series 6100
Data Sheet 6100
Photo 6100
Shielded No
Size 11 Dia x 10.5 Ht
Inductance Range 10 - 18,000 µH
Current Range 0.16 - 6.3 A
Related Documents