Search
Languages

Optical Encoders

Home / Products / Encoders / Optical Encoders
Optical Encoders
Specifications

Rotary encoders are ideal for use as digital panel controls or position sensing devices in a wide range of applications where digital circuitry is used. These devices are available in contacting and optical types and in various resolutions. Some models are available with push momentary switch and detents.

Typical applications include temperature control, speed control, position sensing, menu selection, and volume control.

Conflict Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometers, Dials: CFSI_CMRT4-01

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

Series EM14
Data Sheet EM14
Photo em14
Buy Now Buy
Type Incremental
Package Diameter 14 mm
Sealable IP54
Detents Yes
Switch Yes
Shaft Metal
Bushing Metal
Terminal Configuration 5-Pin Axial or Radial/Cables with/without Connector
Resolution Range 8, 16, 32, 64
Rotational Speed 120 rpm max.
Circuit Compatibility TTL, CMOS, HCMOS compatible
Rotational Life 100,000 and 1,000,000 cycles
MDS
Engineering
Design Files Downloads

  Design Files

Output
Pulses/Shaft Rev.
Detents
Shaft operating Speed
Mounitng
PART NUMBEROutputPulses/Shaft Rev.DetentsShaft operating SpeedMounitngTerminal StyleBody SizeRotatinal LifeSwitchLed ColorEngineeringBuy Now
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
EM14em14See Note
See Data SheetLabel
e3EOP
Request Report
EM14
China RoHS2 EFUP50 - Encoders EOP
ENENC1J_partSee Note
See Data SheetLabel
TBDEOP
Request Report
EN-L
China RoHS2 EFUP50 - Encoders EOP
ES14ES14_partSee Note
See Data SheetES14 Label1
ES14 Label2
e3EOP
Request Report
TBD
China RoHS2 EFUP50 - Encoders EOP