Search
Languages

Power TVS (PTVS) Diodes

prodline_PTVS
Power supplies, both AC and DC, used in telecommunications and other exposed applications often need protection from hostile events such as power line surges and indirect lightning strikes. It is critical to avoid damage to the power supply by limiting the peak surge voltage to an acceptable level without short-circuiting the line for an extended period of time in order to minimize the downtime of critical systems and avoid costly maintenance calls. Power TVS diodes are the only ones that can fulfill the requirements of these applications.

Power TVS diodes provide outstanding protection for both alternating current and direct current power line applications by a Power TVS diode in a surface mount package. When compared to other devices, such as MOVs, power TVS diodes provide much better protection. Bourns provides a broad voltage range of devices with surge current ratings ranging from 1, 2, 3, 6, 10, and 15 kA in DFN, through-hole and molded packages to suit a variety of applications.
 
PTVS Product Training Modules
PTVS Technical Library
PTVS Material Information (Soldering Profile, RoHS, MDS, etc)
Conflict Mineral Source Reporting for Diodes, PTVS CFSI_CMRT4-01

Quick link to the Sample Request: Request Sample