Search
Languages

TBUĀ® High-Speed Protectors (HSPs)

Home / Products / Circuit Protection / TBU® High-Speed Protectors (HSPs)
TBU® High-Speed Protectors (HSPs)
Specifications
Technical Library Bourns TBU® High-Speed Protectors are Electronic Current Limiters (ECLs) that guard against lightning, power induction, power cross, Earth Potential Rise (EPR), and other energy surges.

The Bourns® TBU® HSP, a silicon-based, solid-state, resettable device is an effective barrier placed in series to block transient currents and provide voltage isolation. 

Circuit protection is a critical parameter in some markets and applications. Bourns® TBU® HSPs combined with other Bourns® overvoltage products provide superior protection on surge events.

Bourns has introduced six new TBU® HSP product families. The TBU-DF series with two impulse voltages and five trigger currents; the TBU-CA with five impulse voltages and five trigger currents; the TBU-CA-Q series is the AEC-Q101 compliant variant of the TBU-CA series; the TBU-DT series with two impulse voltages and four trigger currents. The TBU-DB-Q with one impulse voltage, one trigger current and AEC-Q101 compliancy; the TBU-PL, a dual 50 ohm bidirectional device with four impulse voltages, two trigger currents, and an added feature for both voltage and current triggering; and the TBU-RS for RS-485 port protection and saving board space.
Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

  Design Files

Quick link to the Sample Request: Request Sample
Minimum Trigger Current (mA) min
50
max
500
 Not Specified Check the "Not Specified" box to include products that do not have this particular parameter specified.
Maximum Continuous RMS Voltage (V) min
28
max
450
Maximum Peak Impulse Voltage (V) min
250
max
850
Maximum Time to Protected State (Ī¼s) min
0.2
max
1
Typical Resistance (ā„¦) min
2.6
max
50
Minimum Voltage for TBU to Return to Normal Status (V) min
4.5
max
15
 Not Specified Check the "Not Specified" box to include products that do not have this particular parameter specified.
Maximum Current Through Triggered TBU (mA) min
0.5
max
0.7
Design Function
Automotive Compliance