Search
Languages

ChipGuardĀ® ESD Suppressors

Home / Products / Circuit Protection / ChipGuard® ESD Suppressors
prodline_esd
Specifications
Technical Library

Bourns manufactures a broad variety of components that provide ESD protection at the system level. From ChipGuard® devices to TVS diode arrays, Bourns offers the components you need to assist your product fulfill system level ESD requirements.

ChipGuard® ESD Suppressors, which use ceramic technology, are available from Bourns as an alternate ESD protection solution. Because of the high initial resistance, it has a voltage threshold at which it operates. With an increase in voltage, the resistance of the device decreases, causing an exponential rise in the current flowing through the device. Overvoltage disturbances may be diverted away from the protected circuit while energy is dissipated inside the protector. Once the electrical disturbance has subsided, the ESD suppressor will revert to its high-resistance off-state. As a result of the technology's ultra-low capacitance rating of 0.05 pF at their highest rating, they are particularly well suited for high speed applications.

Conflict Mineral Source Reporting for ChipGuard® devices: CMRT

Technical Library for brochures and technical papers.

Obsolete Products marked with this symbol are currently available, although not recommended for new designs. 

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

Series CGA0603MLA/CGA0805MLA/CGA1206MLA Automotive
Data Sheet CGA0603MLA/CGA0805MLA/CGA1206MLA Automotive
Photo CGA-MLA_part
Technology Multilayered Varistor
Working Voltage 16 V - 56 V
Device Symbol mlc_device_symbol
Applications AUTOMOTIVE: Camera Links, Sensors, Touchscreen Interfaces, GPS, Antennas, USB 3.0, High-Speed Communications Buses
Standards IEC 61000-4-3, AEC-Q200
MDS CGA0603MLA
CGA0805MLA
CGA1206MLA
Design Files Downloads
Engineering
Buy Now Buy
(CGA0603MLA)

Buy
(CGA0805MLA)

Buy
(CGA1206MLA)

  Design Files

Max. Working Voltage (DC) min
3
max
56
Max. Clamping Voltage @1A (V) min
24
max
150
Max. Surge Current (8/20us pulse shape - Imax) (A) min
2
max
200
 Not Specified Check this box to include products for which a Max. Surge Current rating is not specifically called out on the data sheet
Typical/Max. Capacitance (pF) min
0
max
840
Min. ESD Air Discharge (kV)
Min. ESD Contact Dischage (kV)
Body Size (SMD/EIA)
Automotive Compliance
Min. Operating Temperature (Ā°C)
Max. Operating Temperature (Ā°C)
Packaging
Technology