* This is a Pspice model for a nominal TCS-DL004-250-WH. * The properties of this model are as follows: * Itrigger = 390mA * R = 2.28ohm * Max Voltage = 40V (breaks down at about 43V) *SPICE MODEL LICENSE AGREEMENT * *IMPORTANT NOTICE: *YOUR access to SPICE MODELS created by Bourns, Inc., a California corporation (“Bourns”), is conditioned on YOUR acceptance of and agreement to comply with the terms of this SPICE Model License Agreement (this “Agreement”). YOU confirm your acceptance of and agreement to comply with this Agreement by clicking on the “AGREE” button below and downloading a SPICE MODEL from the Bourns website. *AGREEMENT *1. As used herein, “YOU” and “YOUR” refer both to you as an individual and any entity on whose behalf you are downloading a SPICE MODEL. *2. The information in each SPICE MODEL is protected under United States copyright laws. Bourns grants YOU a non-exclusive, non-transferable, revocable license to use the downloaded SPICE MODEL and to modify the downloaded SPICE MODEL to enable use with YOUR specific application, subject to the condition that YOU fulfil the terms of this Agreement. *3. YOU agree: *A. That although YOU are permitted to modify the downloaded SPICE MODEL created by Bourns for YOUR specific applications, all rights to the modified SPICE MODEL and any derivatives from such modified SPICE MODEL shall revert to Bourns; *B. Not to sell, lend out, or redistribute or grant a license to any third party for a version of the downloaded SPICE MODEL that YOU have completely or partially modified; *C. Not to create copies of a version of the downloaded SPICE MODEL that has been completely or partially modified by YOU. *D. To use only SPICE MODELS that YOU have directly downloaded from this website; and *E. To perform thorough testing using the actual device and not to rely on simulation results received using the downloaded SPICE MODEL. *4. YOU further agree that the following DISCLAIIMERS are applicable to Bourns and its affiliates, agents and representatives, and YOUR use of the downloaded SPICE MODELS: *A. While the downloaded SPICE MODEL is an effective tool for testing product performance by simulation, it does not simulate product performance in all test environments and is not intended to be a replacement for testing of the actual device by means of a test board or otherwise. *B. Each SPICE MODEL is provided by Bourns AS IS, WHERE IS, AND WITH NO WARRANTY OF ANY KIND EITHER EXPRESSED OR IMPLIED, INCLUDING BUT NOT LIMITED TO ANY IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE. *C. No assurances are offered that the SPICE MODEL will operate normally on all computer systems. *D. No responsibility is assumed by Bourns for any discrepancies that may occur between the results of simulation using SPICE MODEL and the results of testing using the actual device. *E. No responsibility is assumed by Bourns for any damages that occur directly or indirectly from the use of the downloaded SPICE MODEL. BOURNS’ LIABILITY FOR DAMAGES TO YOU FOR ANY CAUSE WHATSOEVER, REGARDLESS OF THE FORM OF ANY CLAIM OR ACTION, SHALL IN NO EVENT EXCEED ONE HUNDRED US DOLLARS ($100.00 US). IN NO EVENT SHALL BOURNS BE LIABLE FOR ANY LOSS OF DATA, PROFITS OR USE OF ANY DOWNLOADED SPICE MODEL, OR FOR ANY SPECIAL, INCIDENTAL, CONSEQUENTIAL OR OTHER INDIRECT DAMAGES ARISING OUT OF OR IN CONNECTION WITH THE USE OR PERFORMANCE OF THE DOWNLOADED SPICE MODEL. *F. Bourns does not provide maintenance (including updates) or support services for the downloaded SPICE MODEL. *G. Each downloaded SPICE MODEL is protected by copyright laws, and Bourns does not consent to the licensing of patent rights or other intellectual property rights (including those of third parties). *5. This Agreement shall be governed by and construed in accordance with the laws of the State of California, without regard to its choice of law provisions. The sole jurisdiction and venue for all actions related to the subject matter of this Agreement shall be the state and federal courts located in Riverside County, California. *6. The United Nations Convention on Contracts for the International Sale of Goods is excluded in its entirety from this Agreement. *7. The term of this Agreement shall commence when YOU download a SPICE MODEL and shall terminate when YOU stop using the downloaded SPICE MODEL, except that the provisions of Sections 3, 4 and 5 shall survive the termination of this Agreement. * ************************************************************************************* ************************************************************************************* ** While extensive analysis has been carried out to provide a Spice model that ** ** is representative of the physical device at 25C, the performance of this model ** ** does not guarantee the performance of the actual device. ** ** This model has not been tested or checked at other temperatures. ** ** All modelled results should be confirmed with bench measurements. ** ************************************************************************************* ************************************************************************************* * * * Author: Andy Morrish 06/14/13 * Email: Andy.Morrish@Bourns.com * Version: 1.0 * X1 TIA TOA TCS_DL004_250 X2 TIB TOB TCS_DL004_250 .SUBCKT TCS_DL004_250 TI TO D1 5 1 TCSD1 D2 5 TO TCSD1 D3 5 10 TCSD2 D4 5 11 TCSD2 R1 1 2 10000 R2 3 TO {r(R1)} R3 1 7 100 R4 8 TO {r(r3)} R5 10 1 150 R6 11 TO {R(R5)} R7 1 3 {r(R1)} R8 2 TO {r(R1)} RM TI 1 0.35 RS 5 6 10 X1 7 2 TO 6 TCSN +PARAMS: VTH=0.75 LBDN=0.00001 KN=2.8 CDIODE=1P BV=50 RD=.2 + RS=0.1 RG=5000 RDS=1E10 RB=40 + CGD=0.11p CGS=0.067p CGB=0.21p CBD=0.2p CBS=0.13p W=0.0223 X2 2 5 1 5 TCSN +PARAMS: VTH=-0.58 LBDN=0.00001 KN=.9 CDIODE=0.3P BV=50 RD=0.003 RS=0.003 RG=2 + RDS=1E10 RB=1 CGD=7P CGS=10P CGB=7P CBD=150P CBS=200P W=1 X3 8 1 3 6 TCSN +PARAMS: VTH=0.75 LBDN=0.00001 KN=2.8 CDIODE=1P BV=50 RD=.2 + RS=0.1 RG=5000 RDS=1E10 RB=40 + CGD=0.11p CGS=0.067p CGB=0.21p CBD=0.2p CBS=0.13p W=0.0223 X4 3 5 TO 5 TCSN +PARAMS: VTH=-0.58 LBDN=0.00001 KN=.9 CDIODE=0.3P BV=50 RD=0.003 RS=0.003 RG=2 + RDS=1E10 RB=1 CGD=7P CGS=10P CGB=7P CBD=150P CBS=200P W=1 .MODEL TCSD1 D (BV=42 CJO=4.5P IBV=100P IS=29P M=385M N=1.42 RS=910M + VJ=700M) .MODEL TCSD2 D (BV=25 CJO=4.5P IBV=100P IS=29P M=385M N=1.42 RS=910M + VJ=700M) .ENDS TCS_DL004_250 * .SUBCKT TCSN XQ3 XQ1 XQ2 XQ4 +PARAMS: VTH=-0.5 LBDN=0.00001 KN=2.8 CDIODE=1P BV=50 RD=0.01 RS=0.01 RG=1 + RDS=1E10 RB=1 CGD=10P CGS=10P CGB=10P CBD=10P CBS=10P W=1 CBD 3 1 {cbd*w} CBS 5 3 {cbs*w} CGD 1 4 {cgd*w} CGS 4 5 {cgs*w} DBD 3 1 DN DBS 3 5 DN RB 3 XQ4 {rb/w} RD 1 XQ2 {rd/w} RDS 5 1 {rds/w} RG XQ3 4 {rg/w} RS XQ1 5 {rs/w} XM1 5 1 4 IN PARAMS: VNH={vth} LBD={lbdn} KN={kn} W={w} * .MODEL DN D (BV={BV} CJO={{CDIODE}*W} IBV=100P IS={3.507061N*W} M=10.5 N=1.69 + RS=121M VJ=700M) .ENDS TCSN * * .SUBCKT IN XN1 XN2 XN3 PARAMS: VNH=-1 LBD=0.01 KN=1 W=1 .PARAM + PXS1={KN*(V(XN3)-V(XN1)-VNH)*(V(XN3)-V(XN1)-VNH)*(1+(LBD*(V(XN2)-V(XN1))))} .PARAM + PXL1={KN*(V(XN2)-V(XN1))*((2*(V(XN3)-V(XN1)-VNH))-(V(XN2)-V(XN1)))*(1+(LBD*(V + (XN2)-V(XN1))))} .PARAM + PXL2={KN*(V(XN1)-V(XN2))*((2*(V(XN3)-V(XN2)-VNH))-(V(XN1)-V(XN2)))*(1+(LBD*(V + (XN1)-V(XN2))))} .PARAM + PXS2={KN*(V(XN3)-V(XN2)-VNH)*(V(XN3)-V(XN2)-VNH)*(1+(LBD*(V(XN1)-V(XN2))))} G2 xn2 xn1 VALUE = + {if(v(XN2)>v(XN1),if((v(XN3)-v(XN1))v(XN3)-v(XN1)-vnh + ,PXS1,PXL1)),(if((v(XN3)-v(XN2))v(XN3)-v(XN2)-vnh,-pxs2, + -pxl2))))*w} R1 xn1 xn3 1e12 R2 xn1 xn2 1e15 .ENDS IN