**********
* Bourns Inc
* SPICE Models
* SMF4LxxxA Family
* 2019/11/20
**********
**********



.SUBCKT SMF4L12A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   24meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0197 N=1.5 IBV=1m BV=14.00 CJO=750p)
.ENDS

.SUBCKT SMF4L13A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   26meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0216 N=1.5 IBV=1m BV=15.15 CJO=700p)
.ENDS

.SUBCKT SMF4L14A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   28meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0249 N=1.5 IBV=1m BV=16.40 CJO=660p)
.ENDS

.SUBCKT SMF4L15A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   30meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0316 N=1.5 IBV=1m BV=17.60 CJO=6200p)
.ENDS

.SUBCKT SMF4L16A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   32meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0365 N=1.5 IBV=1m BV=18.75 CJO=590p)
.ENDS

.SUBCKT SMF4L17A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   34meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0402 N=1.5 IBV=1m BV=19.90 CJO=550p)
.ENDS

.SUBCKT SMF4L18A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   36meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0442 N=1.5 IBV=1m BV=21.05 CJO=520p)
.ENDS

.SUBCKT SMF4L20A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   40meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0535 N=1.5 IBV=1m BV=23.35 CJO=490p)
.ENDS

.SUBCKT SMF4L22A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   44meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0588 N=1.5 IBV=1m BV=25.65 CJO=460p)
.ENDS

.SUBCKT SMF4L24A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   48meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0820 N=1.5 IBV=1m BV=28.10 CJO=430p)
.ENDS

.SUBCKT SMF4L26A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   52meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0902 N=1.5 IBV=1m BV=30.40 CJO=400p)
.ENDS

.SUBCKT SMF4L28A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   56meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.1042 N=1.5 IBV=1m BV=32.75 CJO=380p)
.ENDS

.SUBCKT SMF4L30A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   60meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.1261 N=1.5 IBV=1m BV=35.05 CJO=360p)
.ENDS

.SUBCKT SMF4L33A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   66meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.1526 N=1.5 IBV=1m BV=38.65 CJO=330p)
.ENDS

.SUBCKT SMF4L36A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   72meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.1846 N=1.5 IBV=1m BV=42.10 CJO=310p)
.ENDS

.SUBCKT SMF4L40A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   80meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.2234 N=1.5 IBV=1m BV=46.75 CJO=290p)
.ENDS

.SUBCKT SMF4L43A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   86meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.2703 N=1.5 IBV=1m BV=50.30 CJO=275p)
.ENDS

.SUBCKT SMF4L45A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   90meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.3271 N=1.5 IBV=1m BV=52.65 CJO=265p)
.ENDS

.SUBCKT SMF4L48A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   96meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.3597 N=1.5 IBV=1m BV=56.10 CJO=255p)
.ENDS

.SUBCKT SMF4L51A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   102meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.3958 N=1.5 IBV=1m BV=59.70 CJO=240p)
.ENDS

.SUBCKT SMF4L54A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   108meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.4743 N=1.5 IBV=1m BV=63.15 CJO=230p)
.ENDS

.SUBCKT SMF4L58A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   116meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.5319 N=1.5 IBV=1m BV=67.80 CJO=215p)
.ENDS