**********
* 
* SPICE Models
* SMBJxxxA Family
* 20250424
**********
**********

.SUBCKT SMBJ5.0A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   0.013meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0025 N=1.5 IBV=10m BV=6.7 CJO=3400p)
.ENDS

.SUBCKT SMBJ6.0A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   0.015meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0031 N=1.5 IBV=10m BV=7.02 CJO=3200p)
.ENDS

.SUBCKT SMBJ6.5A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   0.026meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0045 N=1.5 IBV=10m BV=7.02 CJO=3000p)
.ENDS

.SUBCKT SMBJ7.0A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   0.070meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0065 N=1.5 IBV=10m BV=8.19 CJO=2900p)
.ENDS

.SUBCKT SMBJ7.5A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   0.150meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0078 N=1.5 IBV=1m BV=8.77 CJO=2700p)
.ENDS

.SUBCKT SMBJ8.0A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   0.320meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0093 N=1.5 IBV=1m BV=9.36 CJO=2500p)
.ENDS

.SUBCKT SMBJ8.5A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   0.850meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0093 N=1.5 IBV=1m BV=9.92 CJO=2350p)
.ENDS

.SUBCKT SMBJ9.0A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   1.800meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0112 N=1.5 IBV=1m BV=10.55 CJO=2250p)
.ENDS

.SUBCKT SMBJ10A      1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   4meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0134 N=1.5 IBV=1m BV=11.70 CJO=2100p)
.ENDS

.SUBCKT SMBJ11A      1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   22meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0163 N=1.5 IBV=1m BV=12.85 CJO=2000p)
.ENDS

.SUBCKT SMBJ12A      1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   24meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0197 N=1.5 IBV=1m BV=14.00 CJO=1900p)
.ENDS

.SUBCKT SMBJ13A      1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   26meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0216 N=1.5 IBV=1m BV=15.15 CJO=1750p)
.ENDS

.SUBCKT SMBJ14A      1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   28meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0249 N=1.5 IBV=1m BV=16.40 CJO=1650p)
.ENDS

.SUBCKT SMBJ15A      1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   30meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0316 N=1.5 IBV=1m BV=17.60 CJO=1550p)
.ENDS

.SUBCKT SMBJ16A      1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   32meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0365 N=1.5 IBV=1m BV=18.75 CJO=1450p)
.ENDS

.SUBCKT SMBJ17A      1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   34meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0402 N=1.5 IBV=1m BV=19.90 CJO=1350p)
.ENDS

.SUBCKT SMBJ18A      1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   36meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0442 N=1.5 IBV=1m BV=21.05 CJO=1250p)
.ENDS

.SUBCKT SMBJ20A      1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   40meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0535 N=1.5 IBV=1m BV=23.35 CJO=1150p)
.ENDS

.SUBCKT SMBJ22A      1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   44meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0588 N=1.5 IBV=1m BV=25.65 CJO=1050p)
.ENDS

.SUBCKT SMBJ24A      1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   48meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0820 N=1.5 IBV=1m BV=28.10 CJO=950p)
.ENDS

.SUBCKT SMBJ26A      1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   52meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.0902 N=1.5 IBV=1m BV=30.40 CJO=870p)
.ENDS

.SUBCKT SMBJ28A      1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   56meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.1042 N=1.5 IBV=1m BV=32.75 CJO=800p)
.ENDS

.SUBCKT SMBJ30A      1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   60meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.1261 N=1.5 IBV=1m BV=35.05 CJO=770p)
.ENDS

.SUBCKT SMBJ33A      1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   66meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.1526 N=1.5 IBV=1m BV=38.65 CJO=720p)
.ENDS

.SUBCKT SMBJ36A      1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   72meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.1846 N=1.5 IBV=1m BV=42.10 CJO=670p)
.ENDS

.SUBCKT SMBJ40A      1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   80meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.2234 N=1.5 IBV=1m BV=46.75 CJO=610p)
.ENDS

.SUBCKT SMBJ43A      1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   86meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.2703 N=1.5 IBV=1m BV=50.30 CJO=560p)
.ENDS

.SUBCKT SMBJ45A      1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   90meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.3271 N=1.5 IBV=1m BV=52.65 CJO=520p)
.ENDS

.SUBCKT SMBJ48A      1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   96meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.3597 N=1.5 IBV=1m BV=56.10 CJO=500p)
.ENDS

.SUBCKT SMBJ51A      1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   102meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.3958 N=1.5 IBV=1m BV=59.70 CJO=480p)
.ENDS

.SUBCKT SMBJ54A      1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   108meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.4743 N=1.5 IBV=1m BV=63.15 CJO=460p)
.ENDS

.SUBCKT SMBJ58A      1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   116meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.5122 N=1.5 IBV=1m BV=67.80 CJO=430p)
.ENDS

.SUBCKT SMBJ60A      1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   120meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.5532 N=1.5 IBV=1m BV=70.20 CJO=410p)
.ENDS

.SUBCKT SMBJ64A      1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   128meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.5975 N=1.5 IBV=1m BV=74.85 CJO=390p)
.ENDS

.SUBCKT SMBJ70A      1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   140meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.7527 N=1.5 IBV=1m BV=81.90 CJO=370p)
.ENDS

.SUBCKT SMBJ75A      1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   150meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.8779 N=1.5 IBV=1m BV=87.70 CJO=340p)
.ENDS

.SUBCKT SMBJ78A      1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   156meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=0.9481 N=1.5 IBV=1m BV=91.25 CJO=330p)
.ENDS

.SUBCKT SMBJ85A      1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   170meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=1.1944 N=1.5 IBV=1m BV=99.20 CJO=310p)
.ENDS

.SUBCKT SMBJ90A      1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   180meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=1.3931 N=1.5 IBV=1m BV=105.50 CJO=290p)
.ENDS

.SUBCKT SMBJ100A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   200meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=1.7549 N=1.5 IBV=1m BV=117.00 CJO=270p)
.ENDS

.SUBCKT SMBJ110A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   220meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=2.0469 N=1.5 IBV=1m BV=128.50 CJO=250p)
.ENDS

.SUBCKT SMBJ120A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   240meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=2.4794 N=1.5 IBV=1m BV=140.00 CJO=240p)
.ENDS

.SUBCKT SMBJ130A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   260meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=2.7848 N=1.5 IBV=1m BV=151.50 CJO=220p)
.ENDS

.SUBCKT SMBJ150A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   300meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=4.0918 N=1.5 IBV=1m BV=176.00 CJO=195p)
.ENDS

.SUBCKT SMBJ160A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   320meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=4.4192 N=1.5 IBV=1m BV=187.50 CJO=180p)
.ENDS

.SUBCKT SMBJ170A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   340meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=5.3528 N=1.5 IBV=1m BV=199.00 CJO=170p)
.ENDS

.SUBCKT SMBJ180A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   360meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=6.0122 N=1.5 IBV=1m BV=211.50 CJO=165p)
.ENDS

.SUBCKT SMBJ200A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   400meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=7.2824 N=1.5 IBV=1m BV=235.50 CJO=155p)
.ENDS

.SUBCKT SMBJ220A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   440meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=9.4728 N=1.5 IBV=1m BV=259.00 CJO=140p)
.ENDS

.SUBCKT SMBJ250A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   500meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=11.3603 N=1.5 IBV=1m BV=294.00 CJO=120p)
.ENDS

.SUBCKT SMBJ300A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   600meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=15.6688 N=1.5 IBV=1m BV=353.00 CJO=100p)
.ENDS

.SUBCKT SMBJ350A     1   2
*       TERMINALS:   A   K
Done    1            2   Dtvs
Rleak   1            2   700meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=19.6688 N=1.5 IBV=1m BV=411.50 CJO=85p)
.ENDS

.SUBCKT SMBJ400A     1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    3            2   Dtvs
Rleak   1            2   800meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=22.6688 N=1.5 IBV=1m BV=235.25 CJO=75p)
.ENDS

.SUBCKT SMBJ440A     1   2
*       TERMINALS:   A   K
Done    1            3   Dtvs
Dtwo    3            2   Dtvs
Rleak   1            2   880meg
.MODEL  Dtvs         D   (IS=1.0e-5 RS=25.1689 N=1.5 IBV=1m BV=258.75 CJO=70p)
.ENDS